Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Screw Size | Head Height | Head Diameter | Maximum Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1046 - £ 0.109 | 11750 In stock |
4.2
|
0.059 in
1.5 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0661 - £ 0.0816 | 9000 In stock |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0432 - £ 0.0648 | 3500 In stock |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.0611 - £ 0.0754 | Request the lead time here |
#8;#10
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.0668 - £ 0.1126 | Request the lead time here |
#8;#10
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
#8;#10
|
0.063 in
1.6 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0866 - £ 0.107 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.0618 - £ 0.0763 | 7892 In stock |
#8;#10
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.1036 - £ 0.1559 | 2795 In stock |
#8;#10
|
0.031 in
0.8 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
#8;#10
|
0.031 in
0.8 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0601 - £ 0.0901 | Request the lead time here |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0432 - £ 0.0648 | 2453 In stock |
#8;#10
|
0.126 in
3.2 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.061 - £ 0.0753 | Request the lead time here |
#8;#10
|
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.0626 - £ 0.0773 | 2500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0518 - £ 0.0648 | 2000 In stock |
#8;#10
|
0.252 in
6.4 mm
|
|
0.142 in
3.6 mm
|
||
| £ 0.0643 - £ 0.0794 | 1500 In stock |
#8;#10
|
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
0.142 in
3.6 mm
|
||
| £ 0.069 - £ 0.072 | 862 In stock |
2.9
|
0.051 in
1.3 mm
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1326 - £ 0.1382 | 50670 In stock |
4.8
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0837 - £ 0.0873 | 37903 In stock |
3.5
|
0.055 in
1.4 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0794 - £ 0.106 | 1000 In stock |
#8;#10
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
0.11 in
2.8 mm