Menu Search

Glides - Adjustable Tilt

In stock

Adjustable Tilt Glides made from black Polypropylene (PP) that feature a bright zinc-plated steel tilt ball and stud. These tilting glides are ideal for angled application, and they can be adjusted for use on uneven floor surfaces.

Suitable for use with Threaded Inserts.

  • Thread Sizes include; M6, M8 and M10.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Base Diameter View
110732 £ 0.6945 - £ 0.7243 5000 In stock
M8
25.0 mm
110736 £ 1.0843 - £ 1.0843 Request the lead time here
M10
25.0 mm
110729 £ 0.866 - £ 0.866 Request the lead time here
M8
32.0 mm
£ 0.7654 - £ 0.798 100 In stock
M8
32.0 mm
110731 £ 0.951 - £ 0.951 Request the lead time here
M8
47.5 mm
110735 £ 0.883 - £ 0.883 Request the lead time here
M8
47.5 mm
£ 1.1424 - £ 1.1906 Request the lead time here
M10
38.0 mm
£ 0.7739 - £ 0.8065 Request the lead time here
M8
38.0 mm
£ 1.2785 - £ 1.2785 Request the lead time here
M10
47.5 mm
£ 0.8731 - £ 0.8731 Request the lead time here
M8
38.0 mm
£ 0.7611 - £ 0.7937 Request the lead time here
M8
25.0 mm
£ 1.1821 - £ 1.1821 300 In stock
M10
32.0 mm
£ 1.2133 - £ 1.2133 700 In stock
M10
47.5 mm
£ 1.4883 - £ 4.6243 1000 In stock
M6
32.5 mm
110746 £ 1.2912 - £ 1.2912 900 In stock
M10
38.0 mm
110742 £ 1.0786 - £ 1.124 Request the lead time here
M10
38.0 mm
£ 1.2303 - £ 1.2813 100 In stock
M10
32.0 mm
£ 1.1835 - £ 1.1835 Request the lead time here
M10
25.0 mm
£ 1.4599 - £ 4.5446 Request the lead time here
M6
25.0 mm
£ 1.0163 - £ 1.0163 Request the lead time here
M10
25.0 mm
  • of 2
Adjustable Swivel Feet 25.0 mm M8 Black

110732

Price Range
£ 0.7243 - £ 0.6945

Stock Levels
5000 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 15.0 mm Black

110736

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M8 Black

110729

Price Range
£ 0.866 - £ 0.866

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M8 Black

110733

Price Range
£ 0.798 - £ 0.7654

Stock Levels
100 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M8 Black

110731

Price Range
£ 0.951 - £ 0.951

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M8 Black

110735

Price Range
£ 0.883 - £ 0.883

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 Black

110738

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M8 Black

110734

Price Range
£ 0.8065 - £ 0.7739

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M10 Black

110739

Price Range
£ 1.2785 - £ 1.2785

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M8 Black

110730

Price Range
£ 0.8731 - £ 0.8731

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M8 Black

110728

Price Range
£ 0.7937 - £ 0.7611

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M10 Black

110737

Price Range
£ 1.1821 - £ 1.1821

Stock Levels
300 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 47.5 mm M10 Black

110743

Price Range
£ 1.2133 - £ 1.2133

Stock Levels
700 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    47.5 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.5 mm M6 Black

462184

Price Range
£ 4.6243 - £ 1.4883

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M6
  • Base Diameter
    32.5 mm
  • Commodity Code
    3926909790
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 Black

110746

Price Range
£ 1.2912 - £ 1.2912

Stock Levels
900 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 38.0 mm M10 Black

110742

Price Range
£ 1.124 - £ 1.0786

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 32.0 mm M10 Black

110745

Price Range
£ 1.2813 - £ 1.2303

Stock Levels
100 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    32.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 Black

110744

Price Range
£ 1.1835 - £ 1.1835

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M6 Black

462183

Price Range
£ 4.5446 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Commodity Code
    3926909790
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene
Adjustable Swivel Feet 25.0 mm M10 Black

110740

Price Range
£ 1.0163 - £ 1.0163

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    25.0 mm
  • Commodity Code
    7318190090
  • Thread Full Material
    Carbon Steel
  • Base Full Material
    Polypropylene