Quantity | Unit price |
---|---|
75 - 749 | £ 4.3896 |
750 + | £ 1.4101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Swivel Articulation | 20 ° |
Base Material | Polypropylene |
Thread Material | Steel |
Coating | Zinc Plated |
Colour | Black |
Base Type | Swivel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue