Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
|---|---|---|---|---|---|---|---|
| £ 13.0127 - £ 13.0127 | Request the lead time here |
0.63 in
16.0 mm
|
M14 x 2;0
|
7.012 in
178.1 mm
|
Steel
|
||
| 1504420 | £ 4.4842 - £ 4.4842 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Steel
|
|
| £ 5.6925 - £ 5.6925 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
| £ 6.1758 - £ 6.1758 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
| £ 4.3096 - £ 4.3096 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Steel
|
||
| £ 5.4777 - £ 5.4777 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Stainless Steel
|
||
| £ 7.6392 - £ 7.6392 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
| £ 10.0156 - £ 10.0156 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
| £ 4.1485 - £ 4.1485 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.937 in
100.0 mm
|
Steel
|
||
| £ 17.816 - £ 17.816 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
| £ 4.0008 - £ 4.0008 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Steel
|
||
| £ 5.2629 - £ 5.2629 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Steel
|
||
| £ 5.5045 - £ 5.5045 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Steel
|
||
| £ 5.33 - £ 5.33 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Stainless Steel
|
||
| £ 6.7666 - £ 6.7666 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.921 in
125.0 mm
|
Stainless Steel
|
||
| £ 7.5587 - £ 7.5587 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
| £ 11.1031 - £ 11.1031 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Stainless Steel
|
||
| £ 4.0948 - £ 4.0948 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.15 in
80.0 mm
|
Steel
|
||
| £ 5.3569 - £ 5.3569 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.921 in
125.0 mm
|
Steel
|
||
| £ 6.4443 - £ 6.4443 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.937 in
100.0 mm
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue