| Quantity | Unit price |
|---|---|
| 10 + | £ 4.0008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 2.835 in |
|---|---|
| Overall Length | 72.0 mm |
| Shaft Diameter | 8.0 mm |
| Shaft Diameter | 0.315 in |
| Thread Size | M6 |
| Handle Style | Ball Knob |
| Commodity Code | 8487905990 |
| Shaft Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue