Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.3777 - £ 1.3777 Request the lead time here
16.0 mm
M5
Nylon Polymer
£ 1.253 - £ 2.6313 Request the lead time here
22.0 mm
M8
Zinc Plated Steel
Threaded Stud
15.0 mm
PA
£ 8.0793 - £ 8.2494 Request the lead time here
54.0 mm
M8
PP
£ 1.8568 - £ 1.8993 514 In stock
16.0 mm
M4
Brass
Threaded Stud
10.0 mm
PA
£ 1.956 - £ 1.9985 280 In stock
25.0 mm
M6
Brass
Threaded Stud
16.0 mm
PA
£ 2.1828 - £ 2.2678 Request the lead time here
30.0 mm
M6
Brass
Threaded Stud
15.0 mm
PA
£ 3.4868 - £ 3.5577 863 In stock
30.0 mm
M6
Brass
Threaded Stud
50.0 mm
PA
10188828 £ 1.1594 - £ 1.8035 Request the lead time here
20.0 mm
M6
Nylon Polymer
10159620 £ 0.9879 - £ 1.1215 10200 In stock
15.0 mm
M4
£ 1.5166 - £ 1.9587 2400 In stock
23.0 mm
M5
£ 2.0269 - £ 4.2565 1650 In stock
23.0 mm
M6
£ 2.5655 - £ 5.3876 5550 In stock
28.0 mm
M8
£ 3.0758 - £ 3.1467 599 In stock
40.0 mm
M8
Brass
Threaded Stud
40.0 mm
PA
£ 3.3734 - £ 3.4443 665 In stock
50.0 mm
M10
Brass
Threaded Stud
30.0 mm
PA
£ 1.36 - £ 2.1155 Request the lead time here
16.0 mm
M5
Nylon Polymer
£ 4.6349 - £ 4.7342 486 In stock
40.0 mm
M8
Brass
Threaded Stud
60.0 mm
PA
£ 3.6569 - £ 3.7278 1183 In stock
50.0 mm
M10
Brass
Threaded Stud
50.0 mm
PA
£ 1.5591 - £ 1.5875 Request the lead time here
20.0 mm
M5
Nylon Polymer
£ 1.5591 - £ 1.5875 57 In stock
25.0 mm
M8
Nylon Polymer
£ 1.8851 - £ 1.8851 22 In stock
32.0 mm
M8
Nylon Polymer
  • of 6
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188798

Price Range
£ 1.3777 - £ 1.3777

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 22.0 mm M8 15.0 mm PA Black

10260883

Price Range
£ 2.6313 - £ 1.253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    15.0 mm
  • Knob Diameter
    22.0 mm
  • Knob Height
    12.0 mm
  • Overall Height
    27.0 mm
Soft Touch Knob 54.0 mm M8 PP Black

10188989

Price Range
£ 8.2494 - £ 8.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    54.0 mm
  • Knob Height
    30.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob Stud M4 10.0 mm PA Black

10364239

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
514 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Knob Diameter
    16.0 mm
  • Knob Height
    8.0 mm
  • Overall Height
    23.0 mm
Knurled Knob Stud M6 16.0 mm PA Black

10364291

Price Range
£ 1.9985 - £ 1.956

Stock Levels
280 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Knob Diameter
    25.0 mm
  • Knob Height
    11.0 mm
  • Overall Height
    35.0 mm
Handwheel M6 15.0 mm Steel PA

10333136

Price Range
£ 2.2678 - £ 2.1828

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Handwheel 30.0 mm M6 50.0 mm PA Black

10333174

Price Range
£ 3.5577 - £ 3.4868

Stock Levels
863 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    50.0 mm
  • Knob Diameter
    30.0 mm
  • Stem Height
    4.0 mm
  • Colour
    Black
Knurled Knob 20.0 mm M6 Nylon Polymer Black

10188828

Price Range
£ 1.8035 - £ 1.1594

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 15.0 mm M4 Black

10159620

Price Range
£ 1.1215 - £ 0.9879

Stock Levels
10200 In stock
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 23.0 mm M5 Black

10159675

Price Range
£ 1.9587 - £ 1.5166

Stock Levels
2400 In stock
Attributes
  • Thread Size
    M5
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 23.0 mm M6 Black

10159729

Price Range
£ 4.2565 - £ 2.0269

Stock Levels
1650 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 28.0 mm M8 Black

10159774

Price Range
£ 5.3876 - £ 2.5655

Stock Levels
5550 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Handwheel 40.0 mm M8 40.0 mm PA Black

10333204

Price Range
£ 3.1467 - £ 3.0758

Stock Levels
599 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 30.0 mm PA Black

10333242

Price Range
£ 3.4443 - £ 3.3734

Stock Levels
665 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    30.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 16.0 mm M5 Nylon Polymer Black

10188781

Price Range
£ 2.1155 - £ 1.36

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    16.0 mm
  • Knob Height
    13.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 40.0 mm M8 60.0 mm PA Black

10333228

Price Range
£ 4.7342 - £ 4.6349

Stock Levels
486 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Knob Diameter
    40.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Handwheel 50.0 mm M10 50.0 mm PA Black

10333266

Price Range
£ 3.7278 - £ 3.6569

Stock Levels
1183 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Knob Diameter
    50.0 mm
  • Stem Height
    10.0 mm
  • Colour
    Black
Knurled Knob 20.0 mm M5 Nylon Polymer Black

10188804

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Knob Diameter
    20.0 mm
  • Knob Height
    16.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 25.0 mm M8 Nylon Polymer Black

10188842

Price Range
£ 1.5875 - £ 1.5591

Stock Levels
57 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    25.0 mm
  • Knob Height
    19.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 32.0 mm M8 Nylon Polymer Black

10188880

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
22 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    32.0 mm
  • Knob Height
    22.0 mm
  • Colour
    Black
  • Finish
    Matt