Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.7498 - £ 2.8065 | 7 In stock |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| 10189177 | £ 3.6286 - £ 3.6995 | 4 In stock |
1.969 in
50.0 mm
|
M10
|
|
|
|
PP
|
|
| £ 2.6647 - £ 2.7214 | 153 In stock |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| 10189207 | £ 3.5152 - £ 3.5861 | 655 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
|
| £ 4.3515 - £ 4.4507 | 48 In stock |
2.402 in
61.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 2.282 - £ 2.3245 | 574 In stock |
1.22 in
31.0 mm
|
M5
|
|
|
|
PP
|
||
| £ 2.282 - £ 2.3245 | 111 In stock |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 2.4521 - £ 2.5088 | Request the lead time here |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 3.416 - £ 3.4868 | 70 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 3.8554 - £ 3.9404 | 3 In stock |
1.969 in
50.0 mm
|
M10
|
|
|
|
PP
|
||
| 10188811 | £ 1.2274 - £ 1.253 | 29 In stock |
0.787 in
20.0 mm
|
M6
|
|
|
|
Nylon Polymer
|
|
| £ 1.5591 - £ 1.5875 | 57 In stock |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 2.2395 - £ 2.282 | 100 In stock |
1.575 in
40.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
||
| £ 1.9083 - £ 1.9498 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 2.3104 - £ 2.4096 | 86 In stock |
1.181 in
30.0 mm
|
M6
|
Brass
|
Threaded Stud
|
0.787 in
20.0 mm
|
PA
|
||
| £ 2.523 - £ 2.5655 | 1122 In stock |
1.22 in
31.0 mm
|
M6
|
|
|
|
PP
|
||
| £ 7.6116 - £ 7.7675 | 20 In stock |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 8.9298 - £ 9.0999 | 10 In stock |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| £ 3.0097 - £ 3.3469 | 1200 In stock |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| £ 3.5861 - £ 3.6711 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP