Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.5591 - £ 1.5875 | 57 In stock |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 2.2395 - £ 2.282 | 100 In stock |
1.575 in
40.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
||
| £ 7.6116 - £ 7.7675 | 20 In stock |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 3.3734 - £ 3.4443 | 665 In stock |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.36 - £ 2.1155 | Request the lead time here |
0.63 in
16.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| £ 2.5655 - £ 5.3876 | 5550 In stock |
1.102 in
28.0 mm
|
M8
|
|
|
|
|
||
| £ 1.956 - £ 1.9985 | Request the lead time here |
0.787 in
20.0 mm
|
M5
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 2.2955 - £ 2.3508 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Zinc Plated Steel
|
Threaded Stud
|
0.984 in
25.0 mm
|
PA
|
||
| £ 2.3529 - £ 2.4096 | Request the lead time here |
1.26 in
32.0 mm
|
M8
|
Brass
|
Threaded Stud
|
0.63 in
16.0 mm
|
PA
|
||
| £ 4.6349 - £ 4.7342 | 486 In stock |
1.575 in
40.0 mm
|
M8
|
Brass
|
Threaded Stud
|
2.362 in
60.0 mm
|
PA
|
||
| £ 3.6569 - £ 3.7278 | 1183 In stock |
1.969 in
50.0 mm
|
M10
|
Brass
|
Threaded Stud
|
1.969 in
50.0 mm
|
PA
|
||
| £ 1.5591 - £ 1.5875 | 1 In stock |
0.787 in
20.0 mm
|
M5
|
|
|
|
Nylon Polymer
|
||
| £ 1.5591 - £ 1.5875 | 57 In stock |
0.984 in
25.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| 10188873 | £ 1.9321 - £ 1.975 | 50 In stock |
1.26 in
32.0 mm
|
M10
|
|
|
|
Nylon Polymer
|
|
| £ 7.2572 - £ 7.4131 | Request the lead time here |
1.732 in
44.0 mm
|
M8
|
|
|
|
PP
|
||
| £ 8.5754 - £ 8.7455 | Request the lead time here |
2.126 in
54.0 mm
|
M10
|
|
|
|
PP
|
||
| 10188828 | £ 1.1594 - £ 1.8035 | Request the lead time here |
0.787 in
20.0 mm
|
M6
|
|
|
|
Nylon Polymer
|
|
| £ 1.8851 - £ 1.8851 | 22 In stock |
1.26 in
32.0 mm
|
M8
|
|
|
|
Nylon Polymer
|
||
| £ 2.6647 - £ 2.7214 | 153 In stock |
1.555 in
39.5 mm
|
M8
|
|
|
|
PP
|
||
| 10189207 | £ 3.5152 - £ 3.5861 | 655 In stock |
1.969 in
50.0 mm
|
M8
|
|
|
|
PP
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue