Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 0.8164 - £ 3.455 | 770 In stock |
4.76 in
120.9 mm
|
1.772 in
45.0 mm
|
Polyethylene
|
||
| £ 61.2613 - £ 61.2613 | Request the lead time here |
22.441 in
570.0 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene
|
||
| £ 177.1503 - £ 180.7648 | 146 In stock |
36.26 in
921.0 mm
|
5.315 in
135.0 mm
|
Flexible Polyethylene
|
||
| £ 28.9722 - £ 29.5675 | Request the lead time here |
16.89 in
429.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 3.5152 - £ 3.5861 | 28 In stock |
3.248 in
82.5 mm
|
1.575 in
40.0 mm
|
Flexible Polyethylene
|
||
| £ 3.6711 - £ 3.742 | 2348 In stock |
3.386 in
86.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| 10308325 | £ 15.8326 - £ 15.8326 | Request the lead time here |
14.803 in
376.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
|
| £ 153.3233 - £ 153.3233 | 246 In stock |
32.48 in
825.0 mm
|
6.496 in
165.0 mm
|
Flexible Polyethylene
|
||
| £ 135.8889 - £ 135.8889 | Request the lead time here |
30.441 in
773.2 mm
|
13.78 in
350.0 mm
|
Flexible Polyethylene
|
||
| £ 5.7831 - £ 5.9106 | 185 In stock |
5.709 in
145.0 mm
|
0.787 in
20.0 mm
|
Flexible Polyethylene
|
||
| 10266281 | £ 2.9766 - £ 3.0333 | 797 In stock |
2.374 in
60.3 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
|
| £ 3.3451 - £ 3.416 | 31 In stock |
2.756 in
70.0 mm
|
1.772 in
45.0 mm
|
Flexible Polyethylene
|
||
| £ 23.7419 - £ 24.2238 | Request the lead time here |
14.882 in
378.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 6.5343 - £ 6.676 | 163 In stock |
0.787 in
20.0 mm
|
6.28 in
159.5 mm
|
Flexible Polyethylene
|
||
| £ 44.7482 - £ 45.6554 | 25 In stock |
19.882 in
505.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 2.764 - £ 2.8206 | Request the lead time here |
2.339 in
59.4 mm
|
2.047 in
52.0 mm
|
Flexible Polyethylene
|
||
| 10144114 | £ 0.4521 - £ 0.9495 | 180 In stock |
4.24 in
107.7 mm
|
1.772 in
45.0 mm
|
Low Density Polyethylene
|
|
| £ 4.6816 - £ 4.7856 | 3056 In stock |
3.5 in
88.9 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| £ 0.9128 - £ 1.9973 | 600 In stock |
4.134 in
105.0 mm
|
1.693 in
43.0 mm
|
Low Density Polyethylene
|
||
| £ 4.4082 - £ 4.4932 | 94 In stock |
4.094 in
104.0 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue