Menu Search

Flexible Cap 429.0 mm (ID) 100.0 mm (H) PE Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Essentra Part Number:

10242056

Manufacturer Part Number:

41061

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 29.5675
50 + £ 28.9722
Standard pack: 1

Order in multiple of 1

Total price:

£ 29.57

1 x £ 29.5675

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d 429.0 mm
h 100.0 mm
Colour Yellow
Full Material Flexible Polyethylene
Commodity Code 3926909790

Product 41061 replaces:

Flexible Cap 433.0 mm (ID) 100.0 mm (H) PE Yellow
Essentra Part Number: 10230657
Manufacturer Part Number: 31730

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us