| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 1.9973 |
| 200 - 999 | £ 0.951 |
| 1000 - 1999 | £ 0.9326 |
| 2000 + | £ 0.9128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 4.134 in |
|---|---|
| d | 105.0 mm |
| h | 43.0 mm |
| h | 1.693 in |
| Colour | Yellow |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue