Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Material: PE Colour: Yellow, White Series Code: SR1388
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | h | Full Material | View | |
|---|---|---|---|---|---|---|
| £ 313.5212 - £ 313.5212 | Request the lead time here |
52 in
1320.8 mm
|
7.087 in
180.0 mm
|
Flexible Polyethylene
|
||
| £ 126.5197 - £ 129.1136 | 2 In stock |
30 in
762.0 mm
|
6.102 in
155.0 mm
|
Flexible Polyethylene
|
||
| £ 3.7561 - £ 3.827 | 114 In stock |
3.425 in
87.0 mm
|
1.654 in
42.0 mm
|
Flexible Polyethylene
|
||
| £ 70.1911 - £ 71.6227 | 114 In stock |
24 in
609.6 mm
|
4.921 in
125.0 mm
|
Flexible Polyethylene
|
||
| £ 73.5079 - £ 75.0103 | Request the lead time here |
24.252 in
616.0 mm
|
2.559 in
65.0 mm
|
Flexible Polyethylene
|
||
| 10266403 | £ 35.3506 - £ 36.0735 | Request the lead time here |
18 in
457.2 mm
|
5.906 in
150.0 mm
|
Flexible Polyethylene
|
|
| £ 5.9815 - £ 6.0949 | Request the lead time here |
5.846 in
148.5 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 2.8773 - £ 2.934 | 30 In stock |
2.362 in
60.0 mm
|
2.756 in
70.0 mm
|
Flexible Polyethylene
|
||
| £ 143.0895 - £ 146.0094 | 120 In stock |
31.969 in
812.0 mm
|
6.496 in
165.0 mm
|
Flexible Polyethylene
|
||
| £ 106.6474 - £ 108.8302 | 21 In stock |
27.992 in
711.0 mm
|
5.709 in
145.0 mm
|
Flexible Polyethylene
|
||
| £ 365.9944 - £ 365.9944 | Request the lead time here |
54.516 in
1384.7 mm
|
8.11 in
206.0 mm
|
Flexible Polyethylene
|
||
| £ 45.9388 - £ 46.8744 | 30 In stock |
20 in
508.0 mm
|
4.134 in
105.0 mm
|
Flexible Polyethylene
|
||
| £ 49.2698 - £ 49.2698 | Request the lead time here |
20.189 in
512.8 mm
|
3.937 in
100.0 mm
|
Flexible Polyethylene
|
||
| £ 2.0127 - £ 2.0127 | Request the lead time here |
6 in
152.4 mm
|
1.85 in
47.0 mm
|
Polyethylene
|
||
| £ 5.7831 - £ 5.9106 | 185 In stock |
5.709 in
145.0 mm
|
0.787 in
20.0 mm
|
Flexible Polyethylene
|
||
| £ 3.6711 - £ 3.742 | 2348 In stock |
3.386 in
86.0 mm
|
2.362 in
60.0 mm
|
Flexible Polyethylene
|
||
| £ 3.3451 - £ 3.416 | 31 In stock |
2.756 in
70.0 mm
|
1.772 in
45.0 mm
|
Flexible Polyethylene
|
||
| £ 0.8164 - £ 3.455 | 770 In stock |
4.76 in
120.9 mm
|
1.772 in
45.0 mm
|
Polyethylene
|
||
| £ 61.2613 - £ 61.2613 | Request the lead time here |
22.441 in
570.0 mm
|
3.346 in
85.0 mm
|
Flexible Polyethylene
|
||
| £ 157.2354 - £ 157.2354 | Request the lead time here |
33.504 in
851.0 mm
|
3.15 in
80.0 mm
|
Flexible Polyethylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue