10241752
39866
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 3.827 |
| 50 + | £ 3.7561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 87.0 mm |
|---|---|
| d | 3.425 in |
| h | 42.0 mm |
| h | 1.654 in |
| Colour | Yellow |
| Full Material | Flexible Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue