10308394
600963
| Quantity | Unit price |
|---|---|
| 1 + | £ 49.2698 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 20.189 in |
|---|---|
| d | 512.8 mm |
| h | 100.0 mm |
| h | 3.937 in |
| Colour | Yellow |
| Full Material | Flexible Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue