Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1126 - £ 0.2532 | 4000 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.748 in
19.0 mm
|
|
||
| £ 0.1172 - £ 0.2636 | 4750 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.108 - £ 0.2429 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.984 in
25.0 mm
|
|
||
| £ 0.1197 - £ 0.2684 | 2000 In stock |
0.543 in
13.8 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.0945 - £ 0.212 | 7500 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| 10008164 | £ 0.1757 - £ 0.3906 | 500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.984 in
25.0 mm
|
Metric Threads
|
|
| £ 0.1387 - £ 0.3136 | 5750 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.0806 - £ 0.1812 | 2000 In stock |
0.374 in
9.5 mm
|
M10, 1/8 in UNF, 3/8 in BSP
|
0.748 in
19.0 mm
|
|
||
| £ 0.1406 - £ 0.3162 | 1750 In stock |
0.543 in
13.8 mm
|
M14
|
0.984 in
25.0 mm
|
|
||
| 10008027 | £ 0.1097 - £ 0.2471 | 8500 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.748 in
19.0 mm
|
|
|
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.1187 - £ 0.2684 | 8500 In stock |
0.563 in
14.3 mm
|
M15;9/16"
|
0.512 in
13.0 mm
|
UNF Threads
|
||
| £ 0.153 - £ 0.3454 | 8500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.512 in
13.0 mm
|
Metric Threads
|
||
| £ 0.1885 - £ 0.4199 | 2500 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.214 - £ 0.4757 | 1905 In stock |
0.811 in
20.6 mm
|
1/2"
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| £ 0.1644 - £ 0.3667 | 750 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| £ 0.18 - £ 0.4039 | Request the lead time here |
0.685 in
17.4 mm
|
M18
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.1686 - £ 0.3774 | 11600 In stock |
0.685 in
17.4 mm
|
M18
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| 10008225 | £ 0.2012 - £ 0.4518 | 2250 In stock |
0.752 in
19.1 mm
|
M20; 3/4 in UNF
|
0.984 in
25.0 mm
|
UNF Threads
|
|
| 10008249 | £ 0.1842 - £ 0.4119 | 3250 In stock |
0.811 in
20.6 mm
|
1/2"
|
0.512 in
13.0 mm
|
BSP Threads
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue