Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
£ 0.5428 - £ 1.2464 Request the lead time here
38.1 mm
M39;1 1/2"
50.0 mm
UNF Threads
£ 0.2324 - £ 0.5341 2000 In stock
28.6 mm
7/8";M30;1 1/8"
25.0 mm
UNF Threads
£ 0.4153 - £ 0.9301 675 In stock
30.2 mm
7/8"
50.0 mm
BSP Threads
£ 0.2806 - £ 0.6431 3500 In stock
28.6 mm
7/8";M30;1 1/8"
38.0 mm
UNF Threads
£ 0.3614 - £ 0.8105 300 In stock
31.8 mm
1";1 1/4"
25.0 mm
Metric Threads
£ 0.4422 - £ 1.0125 240 In stock
41.3 mm
1 1/4";M32
25.0 mm
Metric Threads
£ 0.3926 - £ 0.9036 1650 In stock
31.8 mm
1";1 1/4"
50.0 mm
Metric Threads
£ 0.2834 - £ 0.6351 700 In stock
26.3 mm
3/4";M27;1"
25.0 mm
UNF Threads
£ 0.3713 - £ 0.8371 1100 In stock
30.2 mm
7/8"
38.0 mm
BSP Threads
£ 0.4252 - £ 0.9541 36155 In stock
34.9 mm
M35;1 3/8"
38.0 mm
UNF Threads
£ 0.282 - £ 0.6351 900 In stock
26.9 mm
M27
38.0 mm
Metric Threads
£ 0.4592 - £ 1.0471 Request the lead time here
44.5 mm
1 3/8";M45
25.0 mm
Metric Threads
£ 0.5116 - £ 1.1534 Request the lead time here
44.5 mm
1 3/8";M45
38.0 mm
Metric Threads
10008539 £ 0.445 - £ 1.0232 21700 In stock
34.9 mm
M35;1 3/8"
50.0 mm
UNF Threads
£ 0.0473 - £ 0.1089 55500 In stock
4.4 mm
M5, 3/16 in UNF
19.0 mm
£ 0.0473 - £ 0.1089 Request the lead time here
4.4 mm
M5, 3/16 in UNF
13.0 mm
£ 0.0527 - £ 0.1182 50500 In stock
4.8 mm
M5, 3/16 in UNF
25.0 mm
£ 0.0595 - £ 0.1339 Request the lead time here
3.6 mm
M4
13.0 mm
£ 0.0711 - £ 0.1597 9500 In stock
6.4 mm
1/4 in UNF
13.0 mm
£ 0.1212 - £ 0.2737 Request the lead time here
15.2 mm
19.0 mm
  • of 6
Flexible Cap 38.1 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

10008560

Price Range
£ 1.2464 - £ 0.5428

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • h
    50.0 mm
  • Thread Size
    M39;1 1/2"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 28.6 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008430

Price Range
£ 0.5341 - £ 0.2324

Stock Levels
2000 In stock
Attributes
  • d
    28.6 mm
  • h
    25.0 mm
  • Thread Size
    7/8";M30;1 1/8"
  • Thread Standard
    BSP Threads
  • Thread Standard
    UNF Threads
Flexible Cap 30.2 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

10008478

Price Range
£ 0.9301 - £ 0.4153

Stock Levels
675 In stock
Attributes
  • d
    30.2 mm
  • h
    50.0 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 28.6 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008447

Price Range
£ 0.6431 - £ 0.2806

Stock Levels
3500 In stock
Attributes
  • d
    28.6 mm
  • h
    38.0 mm
  • Thread Size
    7/8";M30;1 1/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 31.8 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008485

Price Range
£ 0.8105 - £ 0.3614

Stock Levels
300 In stock
Attributes
  • d
    31.8 mm
  • h
    25.0 mm
  • Thread Size
    1";1 1/4"
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 41.3 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008577

Price Range
£ 1.0125 - £ 0.4422

Stock Levels
240 In stock
Attributes
  • d
    41.3 mm
  • h
    25.0 mm
  • Thread Size
    1 1/4";M32
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 31.8 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

10008508

Price Range
£ 0.9036 - £ 0.3926

Stock Levels
1650 In stock
Attributes
  • d
    31.8 mm
  • h
    50.0 mm
  • Thread Size
    1";1 1/4"
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 26.3 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008393

Price Range
£ 0.6351 - £ 0.2834

Stock Levels
700 In stock
Attributes
  • d
    26.3 mm
  • h
    25.0 mm
  • Thread Size
    3/4";M27;1"
  • Thread Standard
    BSP Threads
  • Thread Standard
    UNF Threads
Flexible Cap 30.2 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008461

Price Range
£ 0.8371 - £ 0.3713

Stock Levels
1100 In stock
Attributes
  • d
    30.2 mm
  • h
    38.0 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 34.9 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008522

Price Range
£ 0.9541 - £ 0.4252

Stock Levels
36155 In stock
Attributes
  • d
    34.9 mm
  • h
    38.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 26.9 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008423

Price Range
£ 0.6351 - £ 0.282

Stock Levels
900 In stock
Attributes
  • d
    26.9 mm
  • h
    38.0 mm
  • Thread Size
    M27
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 44.5 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008607

Price Range
£ 1.0471 - £ 0.4592

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    25.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 44.5 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008614

Price Range
£ 1.1534 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 34.9 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

10008539

Price Range
£ 1.0232 - £ 0.445

Stock Levels
21700 In stock
Attributes
  • d
    34.9 mm
  • h
    50.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 4.4 mm 19.0 mm PVC Yellow

10007723

Price Range
£ 0.1089 - £ 0.0473

Stock Levels
55500 In stock
Attributes
  • d
    4.4 mm
  • h
    19.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 13.0 mm PVC Yellow

10007716

Price Range
£ 0.1089 - £ 0.0473

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 25.0 mm PVC Yellow

10007754

Price Range
£ 0.1182 - £ 0.0527

Stock Levels
50500 In stock
Attributes
  • d
    4.8 mm
  • h
    25.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 3.6 mm 13.0 mm PVC Yellow

10007686

Price Range
£ 0.1339 - £ 0.0595

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • h
    13.0 mm
  • Thread Size
    M4
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 6.4 mm 13.0 mm PVC Yellow

10007815

Price Range
£ 0.1597 - £ 0.0711

Stock Levels
9500 In stock
Attributes
  • d
    6.4 mm
  • h
    13.0 mm
  • Thread Size
    1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.2 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10008133

Price Range
£ 0.2737 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • d
    15.2 mm
  • h
    19.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride