Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.103 - £ 0.1073 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1541 - £ 0.161 | 2047 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.028 - £ 0.028 | 136600 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| 10068076 | £ 0.0644 - £ 0.0671 | 28747 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.2724 - £ 0.2724 | 4990 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.067 - £ 0.0699 | 340 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1083 - £ 0.1127 | 11 In stock |
Natural
|
Nylon 6/6
|
0.689 in
17.5 mm
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.044 - £ 0.0458 | 153 In stock |
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0388 - £ 0.0404 | 75902 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0722 - £ 0.0752 | 21000 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2449 - £ 0.2559 | 788 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.6756 - £ 0.6756 | Request the lead time here |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| 10213773 | £ 0.3055 - £ 0.3055 | 1371 In stock |
Black
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.1665 - £ 0.1665 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1954 - £ 0.1995 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.172 - £ 0.1747 | Request the lead time here |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.3233 - £ 0.3233 | Request the lead time here |
Black
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0286 - £ 0.0286 | 5000 In stock |
Black
|
PA
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1541 - £ 0.161 | 188 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.9192 - £ 0.9385 | 306 In stock |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
2.185 in
55.5 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue