Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.025 - £ 0.025 | Request the lead time here |
Black
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0722 - £ 0.0752 | 22954 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0297 - £ 0.0309 | 6059 In stock |
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.3578 - £ 0.3646 | 3296 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.2587 - £ 0.2587 | 24213 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.125 - £ 0.1277 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0527 - £ 0.055 | Request the lead time here |
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.719 in
18.3 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0667 - £ 0.0681 | 33247 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.217 in
5.5 mm
|
0.02 in
0.5 mm
|
||
| £ 0.3497 - £ 0.4317 | 19979 In stock |
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0351 - £ 0.0433 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| 10125458 | £ 0.0877 - £ 0.0877 | 24 In stock |
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.752 in
19.1 mm
|
0.063 in
1.6 mm
|
|
| £ 0.036 - £ 0.036 | 5372 In stock |
Black
|
PA
|
|
|
|
||
| £ 0.0338 - £ 0.0418 | 2984 In stock |
Natural
|
Nylon 6/6
|
0.390 in
9.9 mm
|
0.688 in
17.5 mm
|
0.031 in
0.8 mm
|
||
| 10355848 | £ 0.0227 - £ 0.028 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.218 in
5.5 mm
|
0.037 in
0.9 mm
|
|
| 10068700 | £ 0.3619 - £ 0.3688 | 2297 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 1.8715 - £ 1.8715 | 2750 In stock |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| 10383292 | £ 0.1219 - £ 0.1219 | 15032 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
|
| 10267011 | £ 0.0461 - £ 0.048 | 390588 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.5422 - £ 0.5422 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1309 - £ 0.1309 | 6800 In stock |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm