Menu Search

Washer 6.2 mm 12.0 mm 3.0 mm Nylon 6/6

This standard flat washer is made from natural Nylon which offers a good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Essentra Part Number:

10340509

Manufacturer Part Number:

1342918

22954 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0752
10000 - 19999 £ 0.0737
20000 + £ 0.0722
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 75.20

1000 x £ 0.0752

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 6.2 mm
Outside Diameter 12.0 mm
Thickness 3.0 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1342918 replaces:

Washer 6.2 mm 12.0 mm 3.0 mm PA
Essentra Part Number: 10232095
Manufacturer Part Number: 1001330000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us