Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0351 - £ 0.0433 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| £ 0.3497 - £ 0.4317 | 19979 In stock |
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| 10340516 | £ 0.2174 - £ 0.2215 | 112489 In stock |
Natural
|
Nylon 6/6
|
0.303 in
7.7 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0456 - £ 0.0563 | 1086 In stock |
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0747 - £ 0.0922 | 1120 In stock |
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0535 - £ 0.0557 | 14820 In stock |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.150 in
3.8 mm
|
||
| 10214602 | £ 0.3192 - £ 0.3192 | 3414 In stock |
Natural
|
PA
|
0.571 in
14.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|
| 10214626 | £ 0.0363 - £ 0.0378 | 39852 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0328 - £ 0.0367 | 6000 In stock |
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| 10340622 | £ 0.0506 - £ 0.0527 | 4510 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
| 10340547 | £ 0.3068 - £ 0.3206 | 2323 In stock |
Natural
|
Nylon 6/6
|
0.728 in
18.5 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0558 - £ 0.0581 | 7658 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0446 - £ 0.0497 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| 10340639 | £ 0.0566 - £ 0.059 | 12193 In stock |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.1332 - £ 0.1389 | 16502 In stock |
Natural
|
PA
|
0.571 in
14.5 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0206 - £ 0.0214 | 4000 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0491 - £ 0.0511 | 10361 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0364 - £ 0.0379 | 3679 In stock |
Natural
|
PA
|
0.362 in
9.2 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0257 - £ 0.0268 | 53000 In stock |
Natural
|
Nylon 6/6
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10639559 | £ 0.0192 - £ 0.0238 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.130 in
3.3 mm
|
0.318 in
8.1 mm
|
0.062 in
1.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue