Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10042168 | £ 0.1559 - £ 0.1559 | 78210 In stock |
Grey
|
PVDF
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.2724 - £ 0.2724 | 5129 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0491 - £ 0.0511 | 31111 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||
| 10042137 | £ 0.1445 - £ 0.1445 | 117856 In stock |
Grey
|
PVDF
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0704 - £ 0.0704 | 27616 In stock |
Natural
|
PP
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2211 - £ 0.2211 | 420 In stock |
Natural
|
PP
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.2573 - £ 0.2683 | 1480 In stock |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 10068366 | £ 0.1091 - £ 0.1136 | 9324 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
| 10042373 | £ 0.3274 - £ 0.3274 | 22293 In stock |
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.1644 - £ 0.1644 | 1548 In stock |
Natural
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 10042113 | £ 0.0276 - £ 0.0304 | 44772 In stock |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1559 - £ 0.1559 | 21625 In stock |
Grey
|
PVDF
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| 10042229 | £ 0.1158 - £ 0.1158 | 46700 In stock |
Grey
|
PVDF
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| 10068328 | £ 0.1133 - £ 0.1182 | 182 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
1.063 in
27.0 mm
|
0.079 in
2.0 mm
|
|
| 10068090 | £ 0.0899 - £ 0.0938 | 7803 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.555 in
39.5 mm
|
0.118 in
3.0 mm
|
|
| £ 0.067 - £ 0.0699 | 31949 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| 10068243 | £ 0.044 - £ 0.0458 | 8391 In stock |
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.2449 - £ 0.2559 | 6000 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 10068236 | £ 0.0412 - £ 0.043 | 56725 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
|
| £ 0.3055 - £ 0.3055 | 3998 In stock |
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
0.118 in
3.0 mm