Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1658 - £ 0.1658 | 5064 In stock |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0669 - £ 0.0681 | 5000 In stock |
Natural
|
PA
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| 10103678 | £ 0.0587 - £ 0.0612 | 6000 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| 10267028 | £ 0.0388 - £ 0.0404 | 203000 In stock |
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0231 - £ 0.024 | 37958 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10309247 | £ 0.086 - £ 0.0896 | 18331 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
|
| £ 0.1279 - £ 0.1305 | 31022 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0206 - £ 0.0214 | 70618 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0949 - £ 0.0989 | 40511 In stock |
Natural
|
Nylon 6/6
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0412 - £ 0.043 | 51886 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.504 in
12.8 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0747 - £ 0.0779 | 104889 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.4623 - £ 0.4816 | 2530 In stock |
Natural
|
PA
|
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0335 - £ 0.0349 | 55226 In stock |
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0591 - £ 0.0616 | 10448 In stock |
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0465 - £ 0.0484 | 36158 In stock |
Natural
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.189 in
4.8 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0934 - £ 0.0953 | 21137 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0401 - £ 0.0442 | 80872 In stock |
Black
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0703 - £ 0.0718 | 350 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0566 - £ 0.059 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| 10042274 | £ 0.1051 - £ 0.1051 | 9182 In stock |
Natural
|
PP
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm