Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0317 - £ 0.0317 | 146 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.055 in
1.4 mm
|
||
| £ 0.2243 - £ 0.2339 | 29050 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0489 - £ 0.0501 | 39500 In stock |
Natural
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.563 in
14.3 mm
|
0.055 in
1.4 mm
|
||
| £ 0.1072 - £ 0.1094 | 27199 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1541 - £ 0.161 | 7318 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0306 - £ 0.0306 | 84033 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.116 - £ 0.1208 | 1977 In stock |
Natural
|
Nylon 6/6
|
1.496 in
38.0 mm
|
1.646 in
41.8 mm
|
0.118 in
3.0 mm
|
||
| 10067529 | £ 0.0311 - £ 0.0323 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 10068359 | £ 0.0489 - £ 0.051 | 795 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.567 in
14.4 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0809 - £ 0.0843 | 17180 In stock |
Natural
|
Nylon 6/6
|
0.504 in
12.8 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1568 - £ 0.161 | 8763 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10178669 | £ 0.0297 - £ 0.0309 | 24000 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
|
| £ 2.1467 - £ 2.1467 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
2.598 in
66.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0873 - £ 0.0909 | 36000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| 10184820 | £ 0.2738 - £ 0.2738 | 41153 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.1541 - £ 0.161 | 188 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 10266120 | £ 0.0335 - £ 0.0349 | 147000 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0388 - £ 0.0404 | 74009 In stock |
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 10266175 | £ 0.0491 - £ 0.0511 | 160425 In stock |
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0659 - £ 0.0672 | 123015 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.512 in
13.0 mm
|
0.11 in
2.8 mm