Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1318 - £ 0.1345 | 36000 In stock |
Black
|
PVC
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.025 - £ 0.025 | Request the lead time here |
Black
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0722 - £ 0.0752 | 22954 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2587 - £ 0.2587 | 24213 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.3497 - £ 0.4317 | 19979 In stock |
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0747 - £ 0.0922 | 1120 In stock |
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0535 - £ 0.0557 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.150 in
3.8 mm
|
||
| £ 0.0338 - £ 0.0418 | 2984 In stock |
Natural
|
Nylon 6/6
|
0.390 in
9.9 mm
|
0.688 in
17.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0351 - £ 0.0433 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| £ 0.125 - £ 0.1277 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0667 - £ 0.0681 | 33247 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.217 in
5.5 mm
|
0.02 in
0.5 mm
|
||
| 10340516 | £ 0.2174 - £ 0.2215 | 112489 In stock |
Natural
|
Nylon 6/6
|
0.303 in
7.7 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0452 - £ 0.047 | 31222 In stock |
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.615 in
15.6 mm
|
0.042 in
1.1 mm
|
||
| £ 0.0456 - £ 0.0563 | 1086 In stock |
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.875 in
22.2 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0452 - £ 0.0452 | 15300 In stock |
Natural
|
PA
|
0.106 in
2.7 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0812 - £ 0.0846 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.620 in
15.7 mm
|
0.180 in
4.6 mm
|
||
| £ 0.0335 - £ 0.0349 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12 mm
|
0.032 in
0.8 mm
|
||
| £ 0.0276 - £ 0.0341 | 52994 In stock |
Natural
|
Nylon 6/6
|
0.280 in
7.1 mm
|
0.630 in
16 mm
|
0.030 in
0.8 mm
|
||
| £ 0.0338 - £ 0.0418 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.481 in
12.2 mm
|
0.671 in
17 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0485 - £ 0.0506 | 54995 In stock |
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.560 in
14.2 mm
|
0.125 in
3.2 mm