Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.028 - £ 0.028 | 135600 In stock |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| £ 0.1954 - £ 0.1995 | 11950 In stock |
Natural
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10041956 | £ 0.0612 - £ 0.0637 | 160378 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.1926 - £ 0.2009 | 9491 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.5064 - £ 0.516 | 8780 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 10103678 | £ 0.0587 - £ 0.0612 | 6000 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1037 - £ 0.108 | Request the lead time here |
Transparent
|
PC
|
0.083 in
2.1 mm
|
0.157 in
4.0 mm
|
0.02 in
0.5 mm
|
||
| 10135167 | £ 0.1331 - £ 0.1331 | 88666 In stock |
Natural
|
PA
|
0.248 in
6.3 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.3104 - £ 0.3104 | Request the lead time here |
Natural
|
PA
|
0.256 in
6.5 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.0931 - £ 0.0949 | 7000 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 10042007 | £ 0.0916 - £ 0.0953 | 31039 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
| £ 0.0678 - £ 0.0705 | 194868 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.0531 - £ 0.0531 | 7000 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.4087 - £ 0.4266 | 4531 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.5807 - £ 0.5917 | 500 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.929 in
49.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0756 - £ 0.0772 | 84221 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1056 - £ 0.1077 | 530 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.4762 - £ 0.4961 | 240 In stock |
Black
|
PVC
|
|
|
|
||
| £ 0.085 - £ 0.0884 | 1740 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.116 - £ 0.1208 | 1977 In stock |
Natural
|
Nylon 6/6
|
1.496 in
38.0 mm
|
1.646 in
41.8 mm
|
0.118 in
3.0 mm