Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10355862 | £ 0.0246 - £ 0.0257 | 15245 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.079 in
2 mm
|
|
| £ 0.0171 - £ 0.0211 | 2698 In stock |
Natural
|
Nylon 6/6
|
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0204 - £ 0.0251 | 1980 In stock |
Natural
|
Nylon 6/6
|
0.321 in
8.2 mm
|
0.497 in
12.6 mm
|
0.060 in
1.5 mm
|
||
| £ 0.0331 - £ 0.0409 | 2986 In stock |
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.687 in
17.4 mm
|
0.060 in
1.5 mm
|
||
| £ 0.0529 - £ 0.0551 | 2641 In stock |
Natural
|
Nylon 6/6
|
0.421 in
10.7 mm
|
0.687 in
17.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0679 - £ 0.0707 | 15269 In stock |
Natural
|
Nylon 6/6
|
0.374 in
9.5 mm
|
0.591 in
15 mm
|
0.118 in
3 mm
|
||
| £ 0.0754 - £ 0.0785 | 2415 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
| £ 0.0403 - £ 0.0419 | 29000 In stock |
Natural
|
Nylon 6/6
|
0.253 in
6.4 mm
|
0.443 in
11.3 mm
|
0.125 in
3.2 mm
|
||
| 10356265 | £ 0.033 - £ 0.0407 | 4044 In stock |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.465 in
11.8 mm
|
0.015 in
0.4 mm
|
|
| 10356579 | £ 0.0289 - £ 0.0356 | 7000 In stock |
Natural
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.625 in
15.9 mm
|
0.020 in
0.5 mm
|
|
| £ 0.0575 - £ 0.06 | 22493 In stock |
Natural
|
Nylon 6/6
|
0.422 in
10.7 mm
|
0.625 in
15.9 mm
|
0.203 in
5.2 mm
|
||
| £ 0.0283 - £ 0.035 | 21 In stock |
Natural
|
Nylon 6/6
|
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.062 in
1.6 mm
|
||
| 10355886 | £ 0.0192 - £ 0.0237 | 72098 In stock |
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
|
| 10354810 | £ 0.0262 - £ 0.0323 | 33000 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0345 - £ 0.036 | 26992 In stock |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.280 in
7.1 mm
|
0.030 in
0.8 mm
|
||
| £ 0.0606 - £ 0.0631 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
| 10356203 | £ 0.0256 - £ 0.0317 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.437 in
11.1 mm
|
0.062 in
1.6 mm
|
|
| £ 0.0205 - £ 0.0253 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.195 in
5 mm
|
0.437 in
11.1 mm
|
0.020 in
0.5 mm
|
||
| 10356074 | £ 0.0361 - £ 0.0375 | 17778 In stock |
Natural
|
Nylon 6/6
|
0.179 in
4.5 mm
|
0.356 in
9 mm
|
0.118 in
3 mm
|
|
| £ 0.1733 - £ 0.214 | 1468 In stock |
Natural
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue