Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0529 - £ 0.0551 11631 In stock
Natural
Nylon
6.6 mm
17.4 mm
1.0 mm
£ 0.0282 - £ 0.0348 1130 In stock
Natural
Nylon 6/6
8.1 mm
14.3 mm
0.5 mm
£ 0.0358 - £ 0.0442 60000 In stock
Natural
Nylon 6/6
9.5 mm
19.1 mm
1.6 mm
£ 0.0794 - £ 0.0827 5500 In stock
Natural
Nylon 6/6
9.5 mm
19.1 mm
3.2 mm
£ 0.0708 - £ 0.0874 1998 In stock
Natural
Nylon 6/6
11.2 mm
16.5 mm
3.2 mm
10356012 £ 0.0361 - £ 0.0445 3896 In stock
Natural
Nylon 6/6
4.8 mm
7.9 mm
0.8 mm
£ 0.0949 - £ 0.0989 6978 In stock
Natural
Nylon 6/6
9.6 mm
14 mm
1.6 mm
£ 0.0511 - £ 0.0533 9988 In stock
Natural
Nylon 6/6
6.4 mm
18.3 mm
1.6 mm
10356708 £ 0.0419 - £ 0.0517 Request the lead time here
Natural
Nylon 6/6
8.5 mm
18 mm
2 mm
£ 0.0516 - £ 0.0538 17204 In stock
Natural
Nylon
10.4 mm
15.9 mm
0.8 mm
Request the lead time here
Natural
PA
6.5 mm
19.1 mm
1.6 mm
£ 0.0378 - £ 0.0393 87948 In stock
Natural
Nylon 6/6
5.9 mm
10.3 mm
1.6 mm
£ 0.0378 - £ 0.0393 5992 In stock
Natural
Nylon 6/6
3.2 mm
9.5 mm
1 mm
£ 0.0343 - £ 0.0423 Request the lead time here
Natural
Nylon 6/6
2.4 mm
4.8 mm
0.5 mm
10356272 £ 0.037 - £ 0.0385 2650 In stock
Natural
Nylon 6/6
8.4 mm
11.8 mm
0.8 mm
£ 0.0385 - £ 0.0401 66025 In stock
Natural
Nylon 6/6
8.1 mm
11.2 mm
0.8 mm
£ 0.0187 - £ 0.0231 716 In stock
Natural
Nylon 6/6
3 mm
7.1 mm
0.5 mm
10355763 £ 0.0378 - £ 0.0393 999 In stock
Natural
Nylon 6/6
1 mm
3.5 mm
0.8 mm
£ 0.0374 - £ 0.0462 898 In stock
Natural
Nylon 6/6
4.7 mm
6.5 mm
1.1 mm
£ 0.0166 - £ 0.0206 2952 In stock
Natural
Nylon 6/6
9.5 mm
15.9 mm
0.8 mm
  • of 31
Flat Washer 6.6 mm 17.4 mm 1.0 mm Nylon

10356654

Price Range
£ 0.0551 - £ 0.0529

Stock Levels
11631 In stock
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    17.4 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.320 in 0.562 in 0.020 in Nylon 6/6

10356463

Price Range
£ 0.0348 - £ 0.0282

Stock Levels
1130 In stock
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    14.3 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.375 in 0.750 in 0.062 in Nylon 6/6

10356753

Price Range
£ 0.0442 - £ 0.0358

Stock Levels
60000 In stock
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.375 in 0.750 in 0.125 in Nylon 6/6

10356821

Price Range
£ 0.0827 - £ 0.0794

Stock Levels
5500 In stock
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    3.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.440 in 0.650 in 0.125 in Nylon 6/6

10356616

Price Range
£ 0.0874 - £ 0.0708

Stock Levels
1998 In stock
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    16.5 mm
  • Thickness
    3.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.190 in 0.310 in 0.032 in Nylon 6/6

10356012

Price Range
£ 0.0445 - £ 0.0361

Stock Levels
3896 In stock
Attributes
  • Inside Diameter
    4.8 mm
  • Outside Diameter
    7.9 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.378 in 0.551 in 0.063 in Nylon 6/6

10356388

Price Range
£ 0.0989 - £ 0.0949

Stock Levels
6978 In stock
Attributes
  • Inside Diameter
    9.6 mm
  • Outside Diameter
    14 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.719 in 0.062 in Nylon 6/6

10356722

Price Range
£ 0.0533 - £ 0.0511

Stock Levels
9988 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.336 in 0.709 in 0.079 in Nylon 6/6

10356708

Price Range
£ 0.0517 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.5 mm
  • Outside Diameter
    18 mm
  • Thickness
    2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.4 mm 15.9 mm 0.8 mm Nylon

10356517

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
17204 In stock
Attributes
  • Inside Diameter
    10.4 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 0.257 in 0.750 in 0.062 in Nylon 6/6

10356845


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.234 in 0.406 in 0.062 in Nylon 6/6

10356173

Price Range
£ 0.0393 - £ 0.0378

Stock Levels
87948 In stock
Attributes
  • Inside Diameter
    5.9 mm
  • Outside Diameter
    10.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.125 in 0.375 in 0.040 in Nylon 6/6

10356111

Price Range
£ 0.0393 - £ 0.0378

Stock Levels
5992 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.094 in 0.188 in 0.020 in Nylon 6/6

10355800

Price Range
£ 0.0423 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.4 mm
  • Outside Diameter
    4.8 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.330 in 0.465 in 0.031 in Nylon 6/6

10356272

Price Range
£ 0.0385 - £ 0.037

Stock Levels
2650 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    11.8 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.318 in 0.440 in 0.031 in Nylon 6/6

10356234

Price Range
£ 0.0401 - £ 0.0385

Stock Levels
66025 In stock
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    11.2 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.120 in 0.281 in 0.020 in Nylon 6/6

10355992

Price Range
£ 0.0231 - £ 0.0187

Stock Levels
716 In stock
Attributes
  • Inside Diameter
    3 mm
  • Outside Diameter
    7.1 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.040 in 0.138 in 0.033 in Nylon 6/6

10355763

Price Range
£ 0.0393 - £ 0.0378

Stock Levels
999 In stock
Attributes
  • Inside Diameter
    1 mm
  • Outside Diameter
    3.5 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.187 in 0.256 in 0.045 in Nylon 6/6

10355954

Price Range
£ 0.0462 - £ 0.0374

Stock Levels
898 In stock
Attributes
  • Inside Diameter
    4.7 mm
  • Outside Diameter
    6.5 mm
  • Thickness
    1.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.375 in 0.625 in 0.032 in Nylon 6/6

10354711

Price Range
£ 0.0206 - £ 0.0166

Stock Levels
2952 In stock
Attributes
  • Inside Diameter
    9.5 mm
  • Outside Diameter
    15.9 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6