10356616
17W06500
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0874 |
| 5000 - 19999 | £ 0.0786 |
| 20000 + | £ 0.0708 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 11.2 mm |
|---|---|
| Inside Diameter | 0.440 in |
| Outside Diameter | 16.5 mm |
| Outside Diameter | 0.650 in |
| Thickness | 3.2 mm |
| Thickness | 0.125 in |
| Washer Type | Flat Washer |
| Washer Shape | Round |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue