Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0348 - £ 0.0363 | 78310 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1279 - £ 0.1305 | 31022 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0703 - £ 0.0718 | 29 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1816 - £ 0.1899 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| 10075159 | £ 0.0374 - £ 0.0389 | 4000 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
| 10267028 | £ 0.0388 - £ 0.0404 | 203000 In stock |
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0231 - £ 0.024 | 37958 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| 10309247 | £ 0.086 - £ 0.0896 | 18331 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
|
| 10184257 | £ 0.0644 - £ 0.0671 | 235000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
|
| 10184349 | £ 0.0542 - £ 0.0564 | 10825 In stock |
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
|
| £ 0.1389 - £ 0.1417 | 6080 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0363 - £ 0.0378 | 2996 In stock |
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0822 - £ 0.0857 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10069318 | £ 0.0722 - £ 0.0752 | 41103 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0257 - £ 0.0268 | 2443 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| 10067925 | £ 0.0491 - £ 0.0511 | 181661 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0363 - £ 0.0378 | 1453 In stock |
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0412 - £ 0.043 | 29956 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.044 - £ 0.0458 | 56000 In stock |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| 10184196 | £ 0.1444 - £ 0.1472 | 39163 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.319 in
8.1 mm
|
0.059 in
1.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue