Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.5733 - £ 1.6442 | 125 In stock |
Light Brown
|
PEEK
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 4.1389 - £ 4.2239 | Request the lead time here |
Light Brown
|
PEEK
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0445 - £ 0.0445 | 141785 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 10213407 | £ 0.0283 - £ 0.0283 | 178031 In stock |
Black
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
|
| £ 0.086 - £ 0.0896 | 4010 In stock |
Black
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.283 in
7.2 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0772 - £ 0.0803 | 17754 In stock |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| 10042205 | £ 0.0324 - £ 0.0357 | 185993 In stock |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| £ 1.4883 - £ 1.5449 | Request the lead time here |
Light Brown
|
PEEK
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0415 - £ 0.0415 | 72565 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| £ 0.0283 - £ 0.0283 | 314000 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.256 in
6.5 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0262 - £ 0.0262 | 729000 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0536 - £ 0.0547 | 37456 In stock |
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1143 - £ 0.1167 | 28857 In stock |
Natural
|
Nylon 6/6
|
0.528 in
13.4 mm
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.1541 - £ 0.161 | 500 In stock |
Natural
|
Nylon 6/6
|
0.677 in
17.2 mm
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.3137 - £ 0.3261 | 2945 In stock |
Natural
|
Nylon 6/6
|
0.835 in
21.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| 10213490 | £ 0.0388 - £ 0.0404 | 20795 In stock |
Black
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 10213537 | £ 0.0262 - £ 0.0262 | 1465471 In stock |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| 10041956 | £ 0.0612 - £ 0.0637 | 64378 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.1444 - £ 0.1472 | 24830 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1926 - £ 0.2009 | 9491 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue