Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0809 - £ 0.0843 21180 In stock
Natural
Nylon 6/6
12.8 mm
18.0 mm
3.0 mm
£ 0.0388 - £ 0.0404 74009 In stock
Natural
Nylon 6/6
6.0 mm
12.0 mm
1.0 mm
10042472 £ 0.3729 - £ 0.388 1660 In stock
Natural
Nylon 6/6
25.0 mm
44.0 mm
4.0 mm
£ 2.1467 - £ 2.1467 Request the lead time here
Natural
Nylon 6/6
37.0 mm
66.0 mm
5.0 mm
£ 0.0873 - £ 0.0909 36000 In stock
Natural
Nylon 6/6
8.2 mm
12.0 mm
2.0 mm
10266175 £ 0.0491 - £ 0.0511 161425 In stock
Natural
Nylon 6/6
8.1 mm
14.0 mm
1.0 mm
£ 0.0659 - £ 0.0672 123015 In stock
Natural
Nylon 6/6
8.4 mm
13.0 mm
2.8 mm
£ 0.116 - £ 0.1208 462 In stock
Natural
Nylon 6/6
17.0 mm
30.0 mm
3.0 mm
10068342 £ 0.0388 - £ 0.0404 236 In stock
Natural
Nylon 6/6
5.7 mm
9.0 mm
2.3 mm
£ 0.1006 - £ 0.1026 68000 In stock
Natural
PA
£ 0.0822 - £ 0.0837 1000 In stock
Natural
PA
£ 0.1177 - £ 0.1202 25280 In stock
Natural
PA
£ 0.1715 - £ 0.1785 3414 In stock
Natural
PA
£ 0.1305 - £ 0.1332 14000 In stock
Natural
PA
£ 0.0822 - £ 0.0837 2500 In stock
Natural
PA
£ 0.119 - £ 0.1216 Request the lead time here
Natural
PA
£ 0.0909 - £ 0.0928 48000 In stock
Natural
PA
£ 0.1343 - £ 0.1372 33753 In stock
Natural
PA
£ 0.4663 - £ 0.4847 Request the lead time here
Natural
PA
£ 0.4309 - £ 0.4493 9981 In stock
Natural
PA
  • of 31
Washer 12.8 mm 18.0 mm 3.0 mm Nylon 6/6

10077085

Price Range
£ 0.0843 - £ 0.0809

Stock Levels
21180 In stock
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.0 mm 12.0 mm 1.0 mm Nylon 6/6

10266137

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
74009 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 25.0 mm 44.0 mm 4.0 mm Nylon 6/6

10042472

Price Range
£ 0.388 - £ 0.3729

Stock Levels
1660 In stock
Attributes
  • Inside Diameter
    25.0 mm
  • Outside Diameter
    44.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 37.0 mm 66.0 mm 5.0 mm Nylon 6/6

10042502

Price Range
£ 2.1467 - £ 2.1467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    37.0 mm
  • Outside Diameter
    66.0 mm
  • Thickness
    5.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 12.0 mm 2.0 mm Nylon 6/6

10184868

Price Range
£ 0.0909 - £ 0.0873

Stock Levels
36000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.1 mm 14.0 mm 1.0 mm Nylon 6/6

10266175

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
161425 In stock
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 13.0 mm 2.8 mm Nylon 6/6

10055861

Price Range
£ 0.0672 - £ 0.0659

Stock Levels
123015 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    2.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 17.0 mm 30.0 mm 3.0 mm Nylon 6/6

10042410

Price Range
£ 0.1208 - £ 0.116

Stock Levels
462 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.7 mm 9.0 mm 2.3 mm Nylon 6/6

10068342

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
236 In stock
Attributes
  • Inside Diameter
    5.7 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    2.3 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 17.0 mm 3.0 mm PA

10114193

Price Range
£ 0.1026 - £ 0.1006

Stock Levels
68000 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 11.2 mm 18.0 mm 1.2 mm PA

10114230

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
1000 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 12.2 mm 24.0 mm 1.3 mm PA

10114278

Price Range
£ 0.1202 - £ 0.1177

Stock Levels
25280 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 12.1 mm 16.0 mm 2.0 mm PA

10114315

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
3414 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 10.0 mm 14.0 mm 1.5 mm PA

10114261

Price Range
£ 0.1332 - £ 0.1305

Stock Levels
14000 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 6
  • Commodity Code
    3926909790
Washer 9.6 mm 18.0 mm 1.2 mm PA

10114162

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
2500 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 8.0 mm 14.0 mm 2.0 mm PA

10114179

Price Range
£ 0.1216 - £ 0.119

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 10.2 mm 17.0 mm 2.0 mm PA

10114216

Price Range
£ 0.0928 - £ 0.0909

Stock Levels
48000 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 5.2 mm 12.0 mm 2.0 mm PA

10114131

Price Range
£ 0.1372 - £ 0.1343

Stock Levels
33753 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 25.2 mm 40.0 mm 1.7 mm PA

10114391

Price Range
£ 0.4847 - £ 0.4663

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 20.3 mm 33.0 mm 3.0 mm PA

10114353

Price Range
£ 0.4493 - £ 0.4309

Stock Levels
9981 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790