Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 10153086 | £ 0.1764 - £ 0.1961 | 2764 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|
| £ 0.1202 - £ 0.1335 | 1472 In stock |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1397 - £ 0.1552 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1314 - £ 0.146 | Request the lead time here |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1143 - £ 0.127 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
| £ 0.1289 - £ 0.1432 | 1000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1303 - £ 0.1448 | 25 In stock |
0.209 in
5.3 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1227 - £ 0.1363 | 1000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1152 - £ 0.128 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1237 - £ 0.1375 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.2395 - £ 0.2452 | 3320 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1069 - £ 0.1188 | 250 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.138 - £ 0.1534 | 34009 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1402 - £ 0.1558 | 3710 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1083 - £ 0.1203 | 19000 In stock |
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.17 - £ 0.1771 | 120000 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0923 - £ 0.1025 | 58 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1192 - £ 0.1324 | 8642 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1313 - £ 0.1458 | 105 In stock |
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1418 - £ 0.1576 | 86966 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm