Menu Search

Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

This ribbed body spacer has a snap-in base with wings for added stability and a flat rest top. Perfect for boards that don't require fixing or larger boards that need extra support. This item is manufactured with material rated UL94 V-0
Essentra Part Number:

10021965

Manufacturer Part Number:

PS-6-19

34009 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1534
5000 + £ 0.138
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 153.40

1000 x £ 0.1534

Add sample +

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole Diameter 4.8 mm
Locking Head Height 5.6 mm
Fixing Type Locking Arrowhead Fix
Body Diameter 7.1 mm
Overall Width 14.3 mm
Panel Thickness Range 0.8 - 2.0 mm
Spacer Length 9.5 mm
Full Material Nylon 6/6
Material Flammability Standard UL94 V-0
Standard RoHs
Standard UL
Standard RMS
Standard REACH
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us