Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1721, SRL1720, SRL1725, SRL1724, SRL1723, SRL1722, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
£ 103.8564 - £ 148.359 Request the lead time here
4.5
8.0
16.0
26.0
70.0
Square Flange
£ 124.746 - £ 178.2144 Request the lead time here
5.5
9.5
20.0
32.0
80.0
Square Flange
£ 35.0472 - £ 50.0616 Request the lead time here
4.5
8.0
12.0
22.0
32.0
Square Flange
£ 19.125 - £ 27.3156 Request the lead time here
4.5
8.0
16.0
26.0
36.0
Square Flange
£ 83.1912 - £ 118.8402 Request the lead time here
4.5
8.0
16.0
26.0
70.0
Square Flange
£ 99.9396 - £ 142.7694 Request the lead time here
5.5
9.5
20.0
32.0
80.0
Square Flange
£ 29.6208 - £ 42.3096 Request the lead time here
5.5
9.5
25.0
40.0
58.0
Square Flange
£ 178.0104 - £ 254.2962 Request the lead time here
5.5
9.5
25.0
40.0
112.0
Square Flange
£ 23.3172 - £ 33.303 Request the lead time here
5.5
9.5
20.0
32.0
45.0
Square Flange
£ 54.9678 - £ 78.5298 Request the lead time here
4.5
8.0
16.0
26.0
36.0
Square Flange
£ 66.0858 - £ 94.401 Request the lead time here
4.5
8.0
12.0
22.0
57.0
Square Flange
£ 65.841 - £ 94.0644 Request the lead time here
5.5
9.5
20.0
32.0
45.0
Square Flange
£ 37.5258 - £ 53.601 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 69.8088 - £ 99.7254 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Long Version, Circular Flange
£ 75.0516 - £ 107.2122 Request the lead time here
42.0
4.5
12.0
22.0
57.0
Long Version, Circular Flange
£ 33.9762 - £ 48.5418 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Circular Flange
£ 126.3678 - £ 180.5298 Request the lead time here
134.0
11.0
60.0
90.0
125.0
Circular Flange
£ 64.5252 - £ 92.1774 Request the lead time here
76.0
6.6
30.0
47.0
123.0
Circular Flange
£ 45.594 - £ 65.127 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
£ 173.4816 - £ 247.8294 Request the lead time here
112.0
9.0
50.0
75.0
192.0
Circular Flange
  • of 6
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156671

Price Range
£ 148.359 - £ 103.8564

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156749

Price Range
£ 178.2144 - £ 124.746

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20156572

Price Range
£ 50.0616 - £ 35.0472

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 16.0 26.0 36.0 Steel

20156657

Price Range
£ 27.3156 - £ 19.125

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156664

Price Range
£ 118.8402 - £ 83.1912

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156732

Price Range
£ 142.7694 - £ 99.9396

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 25.0 40.0 58.0 Steel

20156794

Price Range
£ 42.3096 - £ 29.6208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156817

Price Range
£ 254.2962 - £ 178.0104

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing Square Flange 20.0 32.0 45.0 Steel

20156725

Price Range
£ 33.303 - £ 23.3172

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156640

Price Range
£ 78.5298 - £ 54.9678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156602

Price Range
£ 94.401 - £ 66.0858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20156718

Price Range
£ 94.0644 - £ 65.841

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    5.5
  • d4
    9.5
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156114

Price Range
£ 53.601 - £ 37.5258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156145

Price Range
£ 99.7254 - £ 69.8088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156091

Price Range
£ 107.2122 - £ 75.0516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 16.0 26.0 70.0 Steel

20156169

Price Range
£ 48.5418 - £ 33.9762

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 60.0 90.0 125.0 Steel

20156398

Price Range
£ 180.5298 - £ 126.3678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing 30.0 47.0 123.0 Steel

20156336

Price Range
£ 92.1774 - £ 64.5252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20156183

Price Range
£ 65.127 - £ 45.594

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 50.0 75.0 192.0 Steel

20156381

Price Range
£ 247.8294 - £ 173.4816

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3 tol. h4
    112.0
  • d4
    9.0