| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 142.7694 |
| 10 - 19 | £ 128.4894 |
| 20 - 49 | £ 121.3494 |
| 50 - 99 | £ 114.2196 |
| 100 + | £ 99.9396 |
| d1 tol. h6 | 20.0 |
|---|---|
| d2 tol. h6 | 32.0 |
| l1 | 80.0 |
| d3 tol. h4 | 5.5 |
| d4 | 9.5 |
| d5 | 43.0 |
| l3 | 5.4 |
| No. of ball circuits | 5.0 |
| w1 | 42.0 |
| Squareness A µm | 17.0 |
| Dyn. load C max. N | 1400.0 |
| Static load C0 max. N | 2750.0 |
| Weight g | 260.0 |
| Material | Stainless Steel |
| Type | Square Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue