Menu Search

Flange Hex Nut - Plastic

In stock

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Overall Height View
£ 0.5754 - £ 0.5754 3953 In stock
M12
18.7 mm
14.4 mm
£ 0.3004 - £ 0.3004 16000 In stock
M10
16.0 mm
9.5 mm
£ 0.2579 - £ 0.2579 Request the lead time here
M5
8.0 mm
6.5 mm
£ 1.1424 - £ 1.1906 4220 In stock
M10
9.5 mm
10061510 £ 0.3359 - £ 0.3359 7470 In stock
M6
10.0 mm
7.3 mm
£ 0.4805 - £ 0.4805 7000 In stock
M8
14.0 mm
9.0 mm
10102459 £ 0.1573 - £ 0.1601 22290 In stock
M6
10.0 mm
6.0 mm
£ 0.1316 - £ 0.1343 37719 In stock
M4
7.0 mm
4.1 mm
£ 0.1403 - £ 0.1431 1945 In stock
M5
8.0 mm
5.1 mm
£ 0.127 - £ 0.127 Request the lead time here
M16
6.0 mm
10242711 £ 0.1203 - £ 0.1253 44600 In stock
M3
5.5 mm
3.2 mm
10102466 £ 0.1757 - £ 0.1785 1057 In stock
M8
13.0 mm
8.0 mm
£ 0.2559 - £ 0.3082 1000 In stock
M10 x 1.5
16.0 mm
10.0 mm
£ 0.2237 - £ 0.2762 1512 In stock
M20 x 1.5
22.9 mm
8.0 mm
£ 0.064 - £ 0.0791 1680 In stock
M5 x 0.8
7.9 mm
5.2 mm
10179642 £ 0.0727 - £ 0.0888 5692 In stock
M3 x 0.5
5.5 mm
3.1 mm
£ 0.0963 - £ 0.1156 Request the lead time here
M8 x 1.25
13.0 mm
8.0 mm
10179758 £ 0.4934 - £ 0.6091 998 In stock
M32 x 1.5
36.5 mm
9.0 mm
£ 0.3403 - £ 0.4202 700 In stock
M16 x 2.0
24.0 mm
19.5 mm
£ 0.4871 - £ 1.8269 Request the lead time here
M25 x 1.5
27.9 mm
9.0 mm
  • of 2
Washer Nut M12 Natural Nylon 6/6

10338094

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
3953 In stock
Attributes
  • Thread Size
    M12
  • Distance Across Flats
    18.7 mm
  • Overall Height
    14.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 22.0 mm 9.5 mm Natural Nylon 6/6

10338100

Price Range
£ 0.3004 - £ 0.3004

Stock Levels
16000 In stock
Attributes
  • Thread Size
    M10
  • Distance Across Flats
    16.0 mm
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M5 8.0 mm Nylon 6/6 Natural

10061503

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    6.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M10 16.0 mm Nylon Natural

10400494

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
4220 In stock
Attributes
  • Thread Size
    M10
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Lock Nut M6 10.0 mm Nylon 6/6 Natural

10061510

Price Range
£ 0.3359 - £ 0.3359

Stock Levels
7470 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    7.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Lock Nut M8 14.0 mm Nylon 6/6 Natural

10061527

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
7000 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    14.0 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M6 10.0 mm Nylon 6/6 Natural

10102459

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
22290 In stock
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M4 7.0 mm Nylon 6/6 Natural

10242728

Price Range
£ 0.1343 - £ 0.1316

Stock Levels
37719 In stock
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    4.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M5 8.0 mm Nylon 6/6 Natural

10242735

Price Range
£ 0.1431 - £ 0.1403

Stock Levels
1945 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    5.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M16 10.0 mm Nylon White

10139363

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Nut Shape
    Hexagonal
Washer Nut M3 5.5 mm Nylon 6/6 Natural

10242711

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
44600 In stock
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Washer Nut M8 13.0 mm Nylon 6/6 Natural

10102466

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
1057 In stock
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M10 x 1.5 16.0 mm Nylon 6/6 Natural

10179697

Price Range
£ 0.3082 - £ 0.2559

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M10 x 1.5
  • Distance Across Flats
    16.0 mm
  • Overall Height
    10.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M20 x 1.5 22.9 mm Nylon 6/6 Natural

10179734

Price Range
£ 0.2762 - £ 0.2237

Stock Levels
1512 In stock
Attributes
  • Thread Size
    M20 x 1.5
  • Distance Across Flats
    22.9 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M5 x 0.8 7.9 mm Nylon 6/6 Natural

10179666

Price Range
£ 0.0791 - £ 0.064

Stock Levels
1680 In stock
Attributes
  • Thread Size
    M5 x 0.8
  • Distance Across Flats
    7.9 mm
  • Overall Height
    5.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M3 x 0.5 5.5 mm Nylon 6/6 Natural

10179642

Price Range
£ 0.0888 - £ 0.0727

Stock Levels
5692 In stock
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M8 x 1.25 13.0 mm Nylon 6/6 Natural

10179680

Price Range
£ 0.1156 - £ 0.0963

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.25
  • Distance Across Flats
    13.0 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Natural

10179758

Price Range
£ 0.6091 - £ 0.4934

Stock Levels
998 In stock
Attributes
  • Thread Size
    M32 x 1.5
  • Distance Across Flats
    36.5 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 2.0 24.0 mm Nylon 6/6 Natural

10179727

Price Range
£ 0.4202 - £ 0.3403

Stock Levels
700 In stock
Attributes
  • Thread Size
    M16 x 2.0
  • Distance Across Flats
    24.0 mm
  • Overall Height
    19.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M25 x 1.5 27.9 mm Nylon 6/6 Natural

10179741

Price Range
£ 1.8269 - £ 0.4871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M25 x 1.5
  • Distance Across Flats
    27.9 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural