Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 2.1119 - £ 2.5832 | 3 In stock |
3.945 in
100.2 mm
|
DN 25
|
0.48 in
12.2 mm
|
6
|
||
| £ 5.1594 - £ 5.2586 | 208 In stock |
9 in
228.6 mm
|
4"
|
0.941 in
23.9 mm
|
150
|
||
| £ 3.4727 - £ 3.5435 | Request the lead time here |
7.5 in
190.5 mm
|
3"
|
0.941 in
23.9 mm
|
150
|
||
| £ 22.5371 - £ 23.0048 | 85 In stock |
7.283 in
185.0 mm
|
DN 65
|
0.591 in
15.0 mm
|
16
|
||
| £ 1.8851 - £ 4.8104 | 1200 In stock |
5 in
127.0 mm
|
1 1/2"
|
0.689 in
17.5 mm
|
150
|
||
| £ 3.0191 - £ 4.332 | 118 In stock |
5.925 in
150.5 mm
|
DN 40
|
0.591 in
15.0 mm
|
|
||
| £ 11.7363 - £ 11.9772 | 11 In stock |
4.134 in
105.0 mm
|
DN 20
|
0.63 in
16.0 mm
|
40
|
||
| £ 8.3061 - £ 8.4762 | 19 In stock |
15 in
381.0 mm
|
6"
|
2.189 in
55.6 mm
|
900
|
||
| £ 14.6845 - £ 30.8375 | 52 In stock |
13.386 in
340.0 mm
|
DN 200
|
1.26 in
32.0 mm
|
|
||
| £ 26.1799 - £ 26.1799 | 85 In stock |
7.874 in
200.0 mm
|
DN 80
|
0.669 in
17.0 mm
|
16
|
||
| £ 1.5449 - £ 3.9599 | 850 In stock |
3.748 in
95.2 mm
|
1/2"
|
0.559 in
14.2 mm
|
40
|
||
| £ 16.5697 - £ 16.9099 | Request the lead time here |
5.118 in
130.0 mm
|
DN 40
|
0.433 in
11.0 mm
|
6
|
||
| £ 100.3398 - £ 100.3398 | Request the lead time here |
28.74 in
730.0 mm
|
DN 500
|
1.575 in
40.0 mm
|
25
|
||
| £ 19.5321 - £ 19.9432 | 659 In stock |
5.512 in
140.0 mm
|
DN 50
|
0.433 in
11.0 mm
|
6
|
||
| £ 12.9694 - £ 13.2387 | 57 In stock |
4.528 in
115.0 mm
|
DN 25
|
0.551 in
14.0 mm
|
16
|
||
| 10073797 | £ 1.8851 - £ 2.4371 | 1950 In stock |
3.543 in
90.0 mm
|
DN 20
|
0.472 in
12.0 mm
|
6
|
|
| £ 174.6698 - £ 174.6698 | 9 In stock |
36 in
914.4 mm
|
24"
|
2.748 in
69.8 mm
|
300
|
||
| £ 2.5939 - £ 2.6505 | 347 In stock |
6.516 in
165.5 mm
|
2"
|
0.886 in
22.5 mm
|
300
|
||
| £ 2.2537 - £ 2.2962 | 18 In stock |
5 in
127.0 mm
|
1 1/2"
|
0.689 in
17.5 mm
|
150
|
||
| 10231937 | £ 1.9702 - £ 2.0127 | 4 In stock |
4.618 in
117.3 mm
|
3/4"
|
0.618 in
15.7 mm
|
400
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue