10073841
110322
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 4.332 |
| 250 + | £ 3.0191 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 150.5 mm |
|---|---|
| d | 5.925 in |
| h | 0.591 in |
| h | 15.0 mm |
| Nominal Pipe Size | DN 40 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue