Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 12.0623 - £ 12.3033 | 40 In stock |
11.22 in
285.0 mm
|
DN 150
|
0.945 in
24.0 mm
|
|
||
| £ 33.2529 - £ 33.919 | 37 In stock |
17.52 in
445.0 mm
|
DN 300
|
1.181 in
30.0 mm
|
|
||
| £ 219.8575 - £ 219.8575 | Request the lead time here |
41 in
1041.4 mm
|
24"
|
5.5 in
139.7 mm
|
900
|
||
| £ 91.1123 - £ 92.9692 | 14 In stock |
31 in
787.4 mm
|
18"
|
4 in
101.6 mm
|
900
|
||
| £ 30.418 - £ 31.0417 | 27 In stock |
21.693 in
551.0 mm
|
8"
|
4.37 in
111.0 mm
|
2500
|
||
| £ 52.0196 - £ 52.0196 | 19 In stock |
23.752 in
603.3 mm
|
14"
|
2.752 in
69.9 mm
|
600
|
||
| £ 29.5675 - £ 30.1629 | 39 In stock |
18.858 in
479.0 mm
|
8"
|
3.661 in
93.0 mm
|
1500
|
||
| £ 4.2239 - £ 4.3089 | 11 In stock |
10.63 in
270.0 mm
|
3"
|
2.028 in
51.5 mm
|
1500
|
||
| £ 27.8524 - £ 28.4336 | 9 In stock |
16.5 in
419.1 mm
|
8"
|
2.189 in
55.6 mm
|
600
|
||
| £ 46.0522 - £ 47.0019 | 15 In stock |
24 in
609.6 mm
|
12"
|
3.118 in
79.2 mm
|
900
|
||
| £ 27.9375 - £ 28.5045 | 20 In stock |
15.945 in
405.0 mm
|
DN 250
|
0.906 in
23.0 mm
|
16
|
||
| 10231777 | £ 2.1686 - £ 2.2112 | Request the lead time here |
5.878 in
149.3 mm
|
1"
|
1.118 in
28.4 mm
|
1500
|
|
| £ 7.2237 - £ 9.2751 | 1460 In stock |
12.598 in
320.0 mm
|
DN 200
|
0.669 in
17.0 mm
|
6
|
||
| £ 2.1403 - £ 2.1828 | 744 In stock |
4.882 in
124.0 mm
|
1"
|
0.689 in
17.5 mm
|
400
|
||
| £ 66.7325 - £ 68.0933 | 12 In stock |
24.409 in
620.0 mm
|
DN 400
|
1.417 in
36.0 mm
|
25
|
||
| £ 5.9673 - £ 6.0807 | 184 In stock |
11.5 in
292.1 mm
|
4"
|
1.748 in
44.4 mm
|
900
|
||
| £ 38.8375 - £ 38.8375 | 35 In stock |
10.433 in
265.0 mm
|
DN 150
|
0.591 in
15.0 mm
|
6
|
||
| £ 3.8412 - £ 3.9262 | 108 In stock |
8.248 in
209.5 mm
|
3"
|
1.252 in
31.8 mm
|
600
|
||
| £ 21.9559 - £ 21.9559 | 13 In stock |
6.299 in
160.0 mm
|
DN 65
|
0.433 in
11.0 mm
|
6
|
||
| £ 29.3407 - £ 29.3407 | 498 In stock |
8.268 in
210.0 mm
|
DN 100
|
0.512 in
13.0 mm
|
6