10239407
34316
| Quantity | Unit price |
|---|---|
| 1 - 14 | £ 33.919 |
| 15 + | £ 33.2529 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 445.0 mm |
|---|---|
| d | 17.52 in |
| h | 30.0 mm |
| h | 1.181 in |
| Nominal Pipe Size | DN 300 |
| Standard | DIN |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue