10239452
34324
| Quantity | Unit price |
|---|---|
| 1 - 13 | £ 31.0417 |
| 14 + | £ 30.418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 551.0 mm |
|---|---|
| d | 21.693 in |
| h | 111.0 mm |
| h | 4.37 in |
| Nominal Pipe Size | 8" |
| Class Pressure Rating | 2500 |
| Standard | ANSI |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue