Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 3.3168 - £ 3.3876 | 71 In stock |
7.5 in
190.5 mm
|
2 1/2"
|
1.118 in
28.4 mm
|
600
|
||
| 10231777 | £ 2.1686 - £ 2.2112 | Request the lead time here |
5.878 in
149.3 mm
|
1"
|
1.118 in
28.4 mm
|
1500
|
|
| £ 7.2237 - £ 9.2751 | 1167 In stock |
12.598 in
320.0 mm
|
DN 200
|
0.669 in
17.0 mm
|
6
|
||
| £ 2.1403 - £ 2.1828 | 744 In stock |
4.882 in
124.0 mm
|
1"
|
0.689 in
17.5 mm
|
400
|
||
| £ 16.3004 - £ 16.6264 | Request the lead time here |
12.992 in
330.0 mm
|
DN 175
|
0.984 in
25.0 mm
|
25
|
||
| £ 106.4773 - £ 106.4773 | Request the lead time here |
29.488 in
749.0 mm
|
DN 500
|
1.811 in
46.0 mm
|
40
|
||
| £ 20.5385 - £ 20.5385 | Request the lead time here |
6.496 in
165.0 mm
|
DN 50
|
0.591 in
15.0 mm
|
16
|
||
| £ 2.2962 - £ 2.3387 | 785 In stock |
6.118 in
155.4 mm
|
1 1/2"
|
0.811 in
20.6 mm
|
300
|
||
| £ 2.3812 - £ 2.4379 | 92 In stock |
7 in
177.8 mm
|
1 1/2"
|
1.248 in
31.7 mm
|
1500
|
||
| 10231685 | £ 57.4342 - £ 58.6107 | 58 In stock |
23.5 in
596.9 mm
|
16"
|
1.441 in
36.6 mm
|
150
|
|
| £ 95.9316 - £ 97.8876 | 30 In stock |
27.5 in
698.5 mm
|
20"
|
1.689 in
42.9 mm
|
150
|
||
| £ 62.2393 - £ 63.515 | 11 In stock |
25.5 in
647.7 mm
|
16"
|
2.248 in
57.1 mm
|
300
|
||
| 10231739 | £ 100.7367 - £ 102.8061 | Request the lead time here |
30.5 in
774.7 mm
|
20"
|
2.5 in
63.5 mm
|
300
|
|
| £ 10.0637 - £ 10.2621 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.748 in
19.0 mm
|
16
|
||
| £ 219.8575 - £ 219.8575 | Request the lead time here |
41 in
1041.4 mm
|
24"
|
5.5 in
139.7 mm
|
900
|
||
| £ 91.1123 - £ 92.9692 | 14 In stock |
31 in
787.4 mm
|
18"
|
4 in
101.6 mm
|
900
|
||
| £ 52.0196 - £ 52.0196 | 19 In stock |
23.752 in
603.3 mm
|
14"
|
2.752 in
69.9 mm
|
600
|
||
| £ 29.5675 - £ 30.1629 | 39 In stock |
18.858 in
479.0 mm
|
8"
|
3.661 in
93.0 mm
|
1500
|
||
| £ 10.4464 - £ 10.659 | Request the lead time here |
3.74 in
95.0 mm
|
DN 15
|
0.472 in
12.0 mm
|
16
|
||
| £ 33.2529 - £ 33.919 | 37 In stock |
17.52 in
445.0 mm
|
DN 300
|
1.181 in
30.0 mm