Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
£ 15.6849 - £ 17.4276 100 In stock
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Square Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
£ 15.6849 - £ 17.4276 95 In stock
19.2 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
£ 3.2002 - £ 4.9781 46 In stock
32.0 mm
£ 11.4165 - £ 20.8887 8 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
£ 11.4165 - £ 20.8887 45 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
3.0 mm Double Bit Key
20049867 £ 4.8695 - £ 5.4106 100 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 4.032 - £ 6.272 Request the lead time here
32.0 mm
£ 4.8695 - £ 5.4106 60 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
3.0 mm Double Bit Key
£ 4.8695 - £ 5.4106 50 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
£ 4.8695 - £ 5.4106 Request the lead time here
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
  • of 7
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076900


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076658


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076481


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076313

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
100 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076696


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076443


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076191


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076665


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076535


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076573


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076337

Price Range
£ 17.4276 - £ 15.6849

Stock Levels
95 In stock
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076849


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Latch Die Cast Zinc

20081164

Price Range
£ 4.9781 - £ 3.2002

Stock Levels
46 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Square 20.0 mm Steel

20049898

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
8 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch 3.0 mm Double Bit Key 20.0 mm Zamak

20049799

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
45 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 32.0 mm Zamak

20049867

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch Die Cast Zinc

20081669

Price Range
£ 6.272 - £ 4.032

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 3.0 mm Double Bit Key 26.0 mm Zamak

20049805

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
60 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square Key 44.0 mm Zamak

20049935

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square Key 38.0 mm Zamak

20049928

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed