Menu Search

Fixed Compression Cam Latches

In stock

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver


Series Code :SR5551

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
135 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Hole Width Maximum Compression Overall Length Mounting Orientation Housing Height Cam Material Key Type View
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
Railway Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
5.0 mm Double Bit Key
Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
20076856 Request the lead time here
19.2 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Right Handed
22.0 mm
Stainless Steel
8.0 mm Triangle Key
Request the lead time here
20.0 mm
4.0 mm
45.0 mm
Left Handed
22.0 mm
Stainless Steel
Railway Key
£ 12.053 - £ 16.8742 650 In stock
32.0 mm
£ 11.4165 - £ 20.8887 8 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
8.0 mm Square Key
20049867 £ 4.8695 - £ 5.4106 100 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
7.0 mm Triangle Key
£ 11.4165 - £ 20.8887 45 In stock
20.2 mm
6.0 mm
Right Handed
32.0 mm
Steel
3.0 mm Double Bit Key
£ 12.053 - £ 16.8742 45 In stock
32.0 mm
£ 4.8695 - £ 5.4106 100 In stock
20.2 mm
6.0 mm
45.0 mm
Left Handed
22.0 mm
Die Cast Zinc Alloy
Slotted Key
£ 34.9084 - £ 54.302 10 In stock
£ 12.053 - £ 16.8742 Request the lead time here
32.0 mm
£ 12.053 - £ 16.8742 66 In stock
32.0 mm
£ 28.7525 - £ 44.7262 Request the lead time here
£ 34.9084 - £ 54.302 Request the lead time here
£ 28.7525 - £ 44.7262 Request the lead time here
£ 23.002 - £ 35.7809 20 In stock
19.2 mm
6.0 mm
Left Handed
32.0 mm
Stainless Steel
Railway Key
£ 28.7525 - £ 44.7262 Request the lead time here
  • of 7
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076900


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076573


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    5.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076771


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 19.2 mm Stainless Steel

20076856


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076849


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    8.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Cam Latch 22.0 mm 20.0 mm Stainless Steel

20076481


Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    4.0 mm
  • Head Height
    6.0 mm
Compression Latch Die Cast Zinc

20081638

Price Range
£ 16.8742 - £ 12.053

Stock Levels
650 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Square 20.0 mm Steel

20049898

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
8 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle Key 32.0 mm Zamak

20049867

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    7.0 mm Triangle Key
  • Mounting Orientation
    Right Handed
Compression Latch 3.0 mm Double Bit Key 20.0 mm Zamak

20049799

Price Range
£ 20.8887 - £ 11.4165

Stock Levels
45 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Steel
  • Housing Material
    Zamak
  • Key Type
    3.0 mm Double Bit Key
  • Mounting Orientation
    Right Handed
Compression Latch Die Cast Zinc

20080952

Price Range
£ 16.8742 - £ 12.053

Stock Levels
45 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Slotted Key 50.0 mm Zamak

20081553

Price Range
£ 5.4106 - £ 4.8695

Stock Levels
100 In stock
Attributes
  • Finish
    Black Powder Coated
  • Cam Material
    Die Cast Zinc Alloy
  • Key Type
    Slotted Key
  • Mounting Orientation
    Left Handed
  • Maximum Compression
    6.0 mm
Compression Latch 316 Stainless Steel

20053062

Price Range
£ 54.302 - £ 34.9084

Stock Levels
10 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Die Cast Zinc

20080990

Price Range
£ 16.8742 - £ 12.053

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20081010

Price Range
£ 16.8742 - £ 12.053

Stock Levels
66 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 316 Stainless Steel

20052690

Price Range
£ 44.7262 - £ 28.7525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch 316 Stainless Steel

20053291

Price Range
£ 54.302 - £ 34.9084

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch 316 Stainless Steel

20053284

Price Range
£ 44.7262 - £ 28.7525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890
Compression Latch Railway Key 28.0 mm Stainless Steel

20053185

Price Range
£ 35.7809 - £ 23.002

Stock Levels
20 In stock
Attributes
  • Latch Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Key Type
    Railway Key
  • Mounting Orientation
    Left Handed
Compression Latch 316 Stainless Steel

20053321

Price Range
£ 44.7262 - £ 28.7525

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Cam Length
    45.0 mm
  • Commodity Code
    7326909890