Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Item Code Price range Availability Width Overall Diameter Inside Diameter View
£ 0.3822 - £ 0.4246 Request the lead time here
19.0 mm
14.9 mm
6.9 mm
£ 0.5048 - £ 0.5609 Request the lead time here
28.5 mm
16.0 mm
9.0 mm
£ 0.2977 - £ 0.3307 Request the lead time here
25.0 mm
10.5 mm
5.5 mm
£ 0.3906 - £ 0.434 Request the lead time here
20.0 mm
16.0 mm
7.0 mm
£ 0.4034 - £ 0.4482 Request the lead time here
26.0 mm
11.5 mm
4.3 mm
RRH-180-100-290 £ 0.7824 - £ 0.8694 Request the lead time here
29.0 mm
18.0 mm
10.0 mm
£ 1.1997 - £ 1.333 Request the lead time here
31.5 mm
19.0 mm
5.8 mm
£ 0.6784 - £ 0.7537 Request the lead time here
28.0 mm
16.0 mm
9.0 mm
RRH-35-15-40 £ 0.0229 - £ 0.0255 Request the lead time here
4.0 mm
3.5 mm
1.5 mm
£ 0.2278 - £ 0.2531 Request the lead time here
20.0 mm
12.3 mm
7.0 mm
£ 0.7759 - £ 0.8621 Request the lead time here
28.0 mm
18.0 mm
10.0 mm
£ 0.669 - £ 0.7434 Request the lead time here
29.0 mm
19.0 mm
13.0 mm
£ 0.1171 - £ 0.1301 Request the lead time here
10.0 mm
10.0 mm
6.0 mm
RRH-160-70-280 £ 0.7194 - £ 0.7993 Request the lead time here
28.0 mm
16.0 mm
7.0 mm
RRH-157-70-286 £ 0.7319 - £ 0.8133 Request the lead time here
28.5 mm
15.6 mm
6.9 mm
£ 0.6879 - £ 0.7643 Request the lead time here
28.5 mm
17.5 mm
9.5 mm
£ 0.252 - £ 0.28 Request the lead time here
20.0 mm
12.0 mm
5.6 mm
£ 0.0275 - £ 0.0306 Request the lead time here
7.0 mm
3.5 mm
1.2 mm
£ 0.2442 - £ 0.2713 Request the lead time here
20.0 mm
12.0 mm
7.3 mm
£ 2.6669 - £ 2.9633 Request the lead time here
28.5 mm
25.9 mm
12.8 mm
  • of 11
Cylindrical Ferrite 6.9 mm 14.9 mm 19.0 mm 107 Ω 171 Ω K5B

RRH-149-70-190

Price Range
£ 0.4246 - £ 0.3822

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.9 mm
  • Overall Diameter
    14.9 mm
  • Width
    19.0 mm
  • Material
    K5B
Cylindrical Ferrite 9.0 mm 16.0 mm 28.5 mm 105 Ω 195 Ω K5B

RRH-160-90-285

Price Range
£ 0.5609 - £ 0.5048

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 5.5 mm 10.5 mm 25.0 mm 106 Ω 173 Ω K5B

RRH-105-55-250

Price Range
£ 0.3307 - £ 0.2977

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.5 mm
  • Overall Diameter
    10.5 mm
  • Width
    25.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 16.0 mm 20.0 mm 111 Ω 163 Ω K5B

RRH-160-70-200

Price Range
£ 0.434 - £ 0.3906

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 4.3 mm 11.5 mm 26.0 mm 190 Ω 270 Ω K5B

RRH-115-43-260

Price Range
£ 0.4482 - £ 0.4034

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    4.3 mm
  • Overall Diameter
    11.5 mm
  • Width
    26.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.0 mm 18.0 mm 29.0 mm 128 Ω 210 Ω K5B

RRH-180-100-290

Price Range
£ 0.8694 - £ 0.7824

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    18.0 mm
  • Width
    29.0 mm
  • Material
    K5B
Cylindrical Ferrite 5.8 mm 19.0 mm 31.5 mm 243 Ω 323 Ω K5B

RRH-190-58-315

Price Range
£ 1.333 - £ 1.1997

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.8 mm
  • Overall Diameter
    19.0 mm
  • Width
    31.5 mm
  • Material
    K5B
Cylindrical Ferrite 9.0 mm 16.0 mm 28.0 mm 104 Ω 178 Ω K5B

RRH-160-90-280

Price Range
£ 0.7537 - £ 0.6784

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.5 mm 3.5 mm 4.0 mm 25 Ω 43 Ω K5B

RRH-35-15-40

Price Range
£ 0.0255 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    3.5 mm
  • Width
    4.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 12.3 mm 20.0 mm 72 Ω 137 Ω K5B

RRH-123-70-200

Price Range
£ 0.2531 - £ 0.2278

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    12.3 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 10.0 mm 18.0 mm 28.0 mm 124 Ω 209 Ω K5B

RRH-180-100-280

Price Range
£ 0.8621 - £ 0.7759

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    18.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 13.0 mm 19.0 mm 29.0 mm 60 Ω 105 Ω K5B

RRH-190-130-290

Price Range
£ 0.7434 - £ 0.669

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    19.0 mm
  • Width
    29.0 mm
  • Material
    K5B
Cylindrical Ferrite 6.0 mm 10.0 mm 10.0 mm 38 Ω 66 Ω K5B

RRH-100-60-100

Price Range
£ 0.1301 - £ 0.1171

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    10.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.0 mm 16.0 mm 28.0 mm 174 Ω 247 Ω K5B

RRH-160-70-280

Price Range
£ 0.7993 - £ 0.7194

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    16.0 mm
  • Width
    28.0 mm
  • Material
    K5B
Cylindrical Ferrite 6.9 mm 15.6 mm 28.5 mm 164 Ω 258 Ω K5B

RRH-157-70-286

Price Range
£ 0.8133 - £ 0.7319

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.9 mm
  • Overall Diameter
    15.6 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 9.5 mm 17.5 mm 28.5 mm 115 Ω 170 Ω K5B

RRH-175-95-285

Price Range
£ 0.7643 - £ 0.6879

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    28.5 mm
  • Material
    K5B
Cylindrical Ferrite 5.6 mm 12.0 mm 20.0 mm 119 Ω 175 Ω K5B

RRH-120-56-200

Price Range
£ 0.28 - £ 0.252

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.6 mm
  • Overall Diameter
    12.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 1.2 mm 3.5 mm 7.0 mm 54 Ω 84 Ω K5B

RRH-35-12-70

Price Range
£ 0.0306 - £ 0.0275

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.2 mm
  • Overall Diameter
    3.5 mm
  • Width
    7.0 mm
  • Material
    K5B
Cylindrical Ferrite 7.3 mm 12.0 mm 20.0 mm 69 Ω 108 Ω K5B

RRH-120-73-200

Price Range
£ 0.2713 - £ 0.2442

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.3 mm
  • Overall Diameter
    12.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Cylindrical Ferrite 12.8 mm 25.9 mm 28.5 mm 127 Ω 195 Ω K5B

RRH-259-128-286

Price Range
£ 2.9633 - £ 2.6669

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    12.8 mm
  • Overall Diameter
    25.9 mm
  • Width
    28.5 mm
  • Material
    K5B