| Quantity | Unit price |
|---|---|
| 800 - 3199 | £ 2.3564 |
| 3200 + | £ 2.1208 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Impedance 25 MHz | 102 Ω |
|---|---|
| Impedance 100 MHz | 156 Ω |
| Overall Width | 0.52 in |
| Overall Width | 13.2 mm |
| Maximum Compatible Cable Diameter | 5.0 mm |
| Maximum Compatible Cable Diameter | 0.197 in |
| Outside Height | 14.3 mm |
| Outside Height | 0.563 in |
| Overall Length | 0.976 in |
| Overall Length | 24.8 mm |
| Casing Material | Polyamide |
| Ferrite Material | A5 |
| Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue