Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
220 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Shape Colour Impedance 25 MHz Ferrite Material View
10314395 £ 3.4639 - £ 3.8488 Request the lead time here
214 Ω
Square
Grey
141 Ω
A5
£ 6.8461 - £ 6.8461 800 In stock
225 Ω
140 Ω
K5B
£ 2.1208 - £ 2.3564 Request the lead time here
156 Ω
Rectangular
Grey
102 Ω
A5
10314388 £ 2.4035 - £ 2.6706 400 In stock
257 Ω
Rectangular
Grey
170 Ω
A5
10314357 £ 6.1856 - £ 6.8729 Request the lead time here
252 Ω
Oval
Grey
166 Ω
A5
£ 3.8174 - £ 4.2415 Request the lead time here
219 Ω
Round
Grey
139 Ω
A5
10319536 £ 0.1751 - £ 0.1946 Request the lead time here
91 Ω
Round
Black
43 Ω
K5B
10314340 £ 7.4368 - £ 8.2631 Request the lead time here
250 Ω
Rectangular
Grey
166 Ω
A5
10314418 £ 2.2524 - £ 2.5027 Request the lead time here
195 Ω
Round
Grey
95 Ω
A5
10314371 £ 2.5803 - £ 2.867 Request the lead time here
244 Ω
Rectangular
Grey
133 Ω
A5
£ 2.3532 - £ 2.6146 2208 In stock
240 Ω
Rectangular
Black
130 Ω
A5
£ 2.9454 - £ 3.2727 6336 In stock
250 Ω
Rectangular
Black
150 Ω
A5
£ 2.2018 - £ 2.4465 Request the lead time here
260 Ω
Rectangular
Black
130 Ω
A5
10319048 £ 0.573 - £ 0.6367 Request the lead time here
255 Ω
Round
Grey
164 Ω
K5B
£ 0.3716 - £ 0.4128 Request the lead time here
230 Ω
Round
Grey
145 Ω
K5B
10432334 £ 0.3397 - £ 0.3774 Request the lead time here
328 Ω
Round
Grey
210 Ω
K5B
£ 0.2757 - £ 0.3064 Request the lead time here
264 Ω
Round
Grey
172 Ω
K5B
£ 0.1236 - £ 0.1374 312 In stock
68 Ω
Round
Grey
38 Ω
K5B
10318898 £ 0.1928 - £ 0.2142 Request the lead time here
73 Ω
Round
Grey
45 Ω
K5B
£ 0.0217 - £ 0.0242 Request the lead time here
60 Ω
Round
Grey
35 Ω
K5B
  • of 11
Ferrite Sleeve 214 Ω

10314395

Price Range
£ 3.8488 - £ 3.4639

Stock Levels
Request the lead time here
Attributes
  • Shape
    Square
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    141 Ω
  • Impedance 100 MHz
    214 Ω
Ferrite with Casing 9.8 mm 23.3 mm 12.7 mm 225 Ω Polyamide 6

10314432

Price Range
£ 6.8461 - £ 6.8461

Stock Levels
800 In stock
Attributes
  • Ferrite Material
    K5B
  • Impedance 25 MHz
    140 Ω
  • Impedance 100 MHz
    225 Ω
  • Commodity Code
    8504901100
Ferrite Sleeve 156 Ω

10314364

Price Range
£ 2.3564 - £ 2.1208

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    102 Ω
  • Impedance 100 MHz
    156 Ω
Ferrite Sleeve 257 Ω

10314388

Price Range
£ 2.6706 - £ 2.4035

Stock Levels
400 In stock
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    170 Ω
  • Impedance 100 MHz
    257 Ω
Ferrite Sleeve 252 Ω

10314357

Price Range
£ 6.8729 - £ 6.1856

Stock Levels
Request the lead time here
Attributes
  • Shape
    Oval
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    166 Ω
  • Impedance 100 MHz
    252 Ω
Ferrite Sleeve 219 Ω

10314425

Price Range
£ 4.2415 - £ 3.8174

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    139 Ω
  • Impedance 100 MHz
    219 Ω
Cylindrical Ferrite 43 Ω 91 Ω

10319536

Price Range
£ 0.1946 - £ 0.1751

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Black
  • Impedance 25 MHz
    43 Ω
  • Impedance 100 MHz
    91 Ω
Ferrite Sleeve 250 Ω

10314340

Price Range
£ 8.2631 - £ 7.4368

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    166 Ω
  • Impedance 100 MHz
    250 Ω
Ferrite Sleeve 195 Ω

10314418

Price Range
£ 2.5027 - £ 2.2524

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    95 Ω
  • Impedance 100 MHz
    195 Ω
Ferrite Sleeve 244 Ω

10314371

Price Range
£ 2.867 - £ 2.5803

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Grey
  • Impedance 25 MHz
    133 Ω
  • Impedance 100 MHz
    244 Ω
Ferrite with Casing 130 Ω 240 Ω

10318522

Price Range
£ 2.6146 - £ 2.3532

Stock Levels
2208 In stock
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Black
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    240 Ω
Ferrite with Casing 150 Ω 250 Ω

10318539

Price Range
£ 3.2727 - £ 2.9454

Stock Levels
6336 In stock
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Black
  • Impedance 25 MHz
    150 Ω
  • Impedance 100 MHz
    250 Ω
Ferrite with Casing 130 Ω 260 Ω

10318515

Price Range
£ 2.4465 - £ 2.2018

Stock Levels
Request the lead time here
Attributes
  • Shape
    Rectangular
  • Ferrite Material
    A5
  • Colour
    Black
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    260 Ω
Cylindrical Ferrite 164 Ω 255 Ω

10319048

Price Range
£ 0.6367 - £ 0.573

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    164 Ω
  • Impedance 100 MHz
    255 Ω
Cylindrical Ferrite 145 Ω 230 Ω

10318935

Price Range
£ 0.4128 - £ 0.3716

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    145 Ω
  • Impedance 100 MHz
    230 Ω
Cylindrical Ferrite 210 Ω 328 Ω

10432334

Price Range
£ 0.3774 - £ 0.3397

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    210 Ω
  • Impedance 100 MHz
    328 Ω
Cylindrical Ferrite 172 Ω 264 Ω

10432327

Price Range
£ 0.3064 - £ 0.2757

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    172 Ω
  • Impedance 100 MHz
    264 Ω
Cylindrical Ferrite 38 Ω 68 Ω

10319529

Price Range
£ 0.1374 - £ 0.1236

Stock Levels
312 In stock
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    38 Ω
  • Impedance 100 MHz
    68 Ω
Cylindrical Ferrite 45 Ω 73 Ω

10318898

Price Range
£ 0.2142 - £ 0.1928

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    73 Ω
Cylindrical Ferrite 35 Ω 60 Ω

10319345

Price Range
£ 0.0242 - £ 0.0217

Stock Levels
Request the lead time here
Attributes
  • Shape
    Round
  • Ferrite Material
    K5B
  • Colour
    Grey
  • Impedance 25 MHz
    35 Ω
  • Impedance 100 MHz
    60 Ω