Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Essentra Part Number Price range Availability Material Fan Size Mounting Method View
£ 2.0058 - £ 2.2287 50 In stock
ABS
125.0 mm
Clip On
10340448 £ 0.1161 - £ 0.1692 94780 In stock
Rubber
4.5 mm
Push In
£ 1.7432 - £ 1.9369 50 In stock
ABS
125.0 mm
Clip On
£ 1.9454 - £ 2.1615 50 In stock
ABS
125.0 mm
Clip On
£ 1.9454 - £ 2.1615 50 In stock
ABS
125.0 mm
Clip On
£ 2.0058 - £ 2.2287 50 In stock
ABS
125.0 mm
Clip On
£ 1.857 - £ 2.0634 50 In stock
ABS
125.0 mm
Clip On
£ 1.8598 - £ 2.0664 50 In stock
ABS
125.0 mm
Clip On
£ 1.7432 - £ 1.9369 50 In stock
ABS
125.0 mm
Clip On
£ 1.7432 - £ 1.9369 50 In stock
ABS
125.0 mm
Clip On
£ 1.9454 - £ 2.1615 50 In stock
ABS
125.0 mm
Clip On
£ 2.0058 - £ 2.2287 50 In stock
ABS
125.0 mm
Clip On
£ 3.8942 - £ 3.8942 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 7.6091 - £ 7.6091 Request the lead time here
Stainless Steel
127.0 mm
Screw
£ 2.4338 - £ 2.4338 Request the lead time here
Stainless Steel
127.0 mm
Screw
10316771 £ 1.956 - £ 1.956 18686 In stock
Steel
120.0 mm
Screw
£ 10.6874 - £ 26.1249 Request the lead time here
Steel
153.5 mm
Screw
£ 7.9092 - £ 10.2834 Request the lead time here
Steel
152.5 mm
Screw
£ 3.5738 - £ 3.5738 7605 In stock
10317099 £ 3.2821 - £ 3.2821 Request the lead time here
  • of 3
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Black

20065690

Price Range
£ 2.2287 - £ 2.0058

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Fan Mount Push In 83.5 mm Rubber

10340448

Price Range
£ 0.1692 - £ 0.1161

Stock Levels
94780 In stock
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Mounting Method
    Push In
  • Fan Size
    4.5 mm
  • Commodity Code
    3926909790
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Black

20065706

Price Range
£ 1.9369 - £ 1.7432

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065737

Price Range
£ 2.1615 - £ 1.9454

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Black

20065683

Price Range
£ 2.1615 - £ 1.9454

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065768

Price Range
£ 2.2287 - £ 2.0058

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065713

Price Range
£ 2.0634 - £ 1.857

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065720

Price Range
£ 2.0664 - £ 1.8598

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065782

Price Range
£ 1.9369 - £ 1.7432

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065775

Price Range
£ 1.9369 - £ 1.7432

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065744

Price Range
£ 2.1615 - £ 1.9454

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Plastic Snap In Fan Guard Clip On 125.0 mm ABS Grey

20065751

Price Range
£ 2.2287 - £ 2.0058

Stock Levels
50 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Clip On
  • Shape
    Square
  • Fan Size
    125.0 mm
Display Grip Screw 127.0 mm Stainless Steel Natural

10340059

Price Range
£ 3.8942 - £ 3.8942

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip Screw 127.0 mm Stainless Steel Natural

10340035

Price Range
£ 7.6091 - £ 7.6091

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Display Grip Screw 127.0 mm Stainless Steel Natural

10340042

Price Range
£ 2.4338 - £ 2.4338

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mounting Method
    Screw
  • Fan Size
    127.0 mm
  • Overall Width
    127.0 mm
Fan Guard Screw 120.0 mm Steel

10316771

Price Range
£ 1.956 - £ 1.956

Stock Levels
18686 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    104.8 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 153.5 mm Steel Chrome

10336120

Price Range
£ 26.1249 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    153.5 mm
Fan Guard Screw 152.5 mm Steel

10235423

Price Range
£ 10.2834 - £ 7.9092

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    152.5 mm
  • Fan Size
    152.5 mm
Fan Guard 4.1 mm 92.3 mm 25% Glass Filled Nylon 6.6 Black

10317105

Price Range
£ 3.5738 - £ 3.5738

Stock Levels
7605 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    92.3 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fan Guard 4.1 mm 80.6 mm 25% Glass Filled Nylon 6.6 Black

10317099

Price Range
£ 3.2821 - £ 3.2821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Overall Width
    80.6 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790