Menu Search

Plastic Snap In Fan Guard Clip On 125.0 mm ABS Black

Essentra Part Number:

20065683

Manufacturer Part Number:

230020302E

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 2.1615
5 + £ 1.9454
Standard pack: 1

Order in multiple of 1

Total price:

£ 2.16

1 x £ 2.1615

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Poly(Acrylonitrile Butadiene Styrene)
Mounting Method Clip On
Shape Square
Fan Size 125.0 mm
Overall Thickness 35.0 mm
Overall Width 150.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us