Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Material: LDPE, LDPE - PIR Colour: Yellow Series Code: SR1354
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | Fitting Shape | d1 | D | H | Compatible Nominal Pipe Sizes (All) | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 66.3923 - £ 66.3923 | 8 In stock |
17.441 in
443.0 mm
|
Barrelled Profile
|
16.693 in
424.0 mm
|
22.441 in
570.0 mm
|
|
DN 450;ANSI 18
|
1
|
||
| £ 0.1967 - £ 0.306 | Request the lead time here |
0.728 in
18.5 mm
|
Finned Profile
|
|
1.772 in
45.0 mm
|
0.63 in
16.0 mm
|
DN 15;ANSI 1/2
|
2
|
||
| £ 30.985 - £ 31.6086 | 13 In stock |
12.205 in
310.0 mm
|
Barrelled Profile
|
11.614 in
295.0 mm
|
16.142 in
410.0 mm
|
|
DN 300;ANSI 12
|
1
|
||
| £ 21.0346 - £ 21.474 | 6 In stock |
10.236 in
260.0 mm
|
Barrelled Profile
|
9.724 in
247.0 mm
|
13.583 in
345.0 mm
|
|
DN 250;ANSI 10
|
1
|
||
| £ 36.1728 - £ 36.1728 | 91 In stock |
6.26 in
159.0 mm
|
Barrelled Profile
|
5.866 in
149.0 mm
|
8.583 in
218.0 mm
|
|
DN 150;ANSI 6
|
1
|
||
| £ 25.4995 - £ 25.4995 | 136 In stock |
3.937 in
100.0 mm
|
Barrelled Profile
|
3.543 in
90.0 mm
|
6.496 in
165.0 mm
|
|
None
|
1
|
||
| £ 3.9262 - £ 4.0113 | 86 In stock |
2.165 in
55.0 mm
|
Barrelled Profile
|
1.929 in
49.0 mm
|
4.016 in
102.0 mm
|
|
DN 50;ANSI 2
|
1
|
||
| £ 0.8538 - £ 1.3282 | Request the lead time here |
3.346 in
85.0 mm
|
Finned Profile
|
|
5.394 in
137.0 mm
|
1.358 in
34.5 mm
|
DN 80;ANSI 3
|
2
|
||
| 10275801 | £ 0.5334 - £ 0.8297 | 1800 In stock |
1.772 in
45.0 mm
|
Finned Profile
|
|
3.445 in
87.5 mm
|
1.161 in
29.5 mm
|
DN 40;
ANSI 1-1/2
|
2
|
|
| £ 0.5857 - £ 0.9111 | 1900 In stock |
1.531 in
38.9 mm
|
Finned Profile
|
|
3.071 in
78.0 mm
|
1.15 in
29.2 mm
|
DN 32;
ANSI 1-1/4
|
2
|
||
| 10275849 | £ 1.2225 - £ 1.9017 | 720 In stock |
4.252 in
108.0 mm
|
Finned Profile
|
|
6.417 in
163.0 mm
|
1.358 in
34.5 mm
|
DN 100;ANSI 4
|
2
|
|
| £ 130.3609 - £ 130.3609 | 99 In stock |
23.465 in
596.0 mm
|
Barrelled Profile
|
22.441 in
570.0 mm
|
28.543 in
725.0 mm
|
|
DN 600;ANSI 24
|
1
|
||
| £ 14.3443 - £ 14.6278 | 21 In stock |
8.15 in
207.0 mm
|
Barrelled Profile
|
7.717 in
196.0 mm
|
11.22 in
285.0 mm
|
|
DN 200;ANSI 8
|
1
|
||
| £ 12.4025 - £ 12.6576 | 24 In stock |
5.906 in
150.0 mm
|
Barrelled Profile
|
5.512 in
140.0 mm
|
9.646 in
245.0 mm
|
|
None
|
1
|
||
| £ 1.6931 - £ 2.6337 | 432 In stock |
6.402 in
162.6 mm
|
Finned Profile
|
|
8.504 in
216.0 mm
|
1.398 in
35.5 mm
|
DN 150;ANSI 6
|
2
|
||
| 10275818 | £ 0.7454 - £ 1.1595 | 1400 In stock |
2.205 in
56.0 mm
|
Finned Profile
|
|
4.055 in
103.0 mm
|
1.157 in
29.4 mm
|
DN 50;ANSI 2
|
2
|
|
| £ 2.6863 - £ 4.1788 | 220 In stock |
10.512 in
267.0 mm
|
Finned Profile
|
|
13.583 in
345.0 mm
|
1.752 in
44.5 mm
|
DN 250;ANSI 10
|
2
|
||
| £ 1.3191 - £ 1.4657 | 100 In stock |
5.63 in
143.0 mm
|
Finned Profile
|
|
7.461 in
189.5 mm
|
1.437 in
36.5 mm
|
DN 125;ANSI 5
|
2
|
||
| £ 4.153 - £ 4.2381 | 190 In stock |
2.756 in
70.0 mm
|
Barrelled Profile
|
2.48 in
63.0 mm
|
4.803 in
122.0 mm
|
|
DN 65;ANSI 2-1/2
|
1
|
||
| £ 79.5744 - £ 79.5744 | 78 In stock |
19.449 in
494.0 mm
|
Barrelled Profile
|
18.583 in
472.0 mm
|
24.606 in
625.0 mm
|
|
DN 500;ANSI 20
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue